![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-351117-WEB-R.jpg)
Wandgoot 170Ax63mm L2000mm RAL1013.
Wandgoot
Legrand
Wandgoot 170Ax63mm L2000mm RAL1013.
Ref.. 351117
EAN nr.
3414970695093
Wandgoot 170Ax63mm L2000mm RAL1013.
Kortingsgroep : G
331,80 €
/
2 m
Adviesprijs
Exclusief BTW
Delen
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen
Technische kenmerken
Width | 170 mm |
---|---|
Depth | 63 mm |
Length | 2000 mm |
Number of covers | 1 |
Covers supplied with the product | No |
Cover width 1 | 79 mm |
Symmetric | No |
Construction type rectangular | Yes |
Material | Steel |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Continuously galvanized and coated |
---|---|
Colour | White |
RAL-number | 1013 |
Construction rear wall (inner side) | Without profiling |
With protective foil | Yes |
Number of plug-in partitions | 2 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Inner lying |
With cable fixing clip | No |
Useful cross section | 9794 mm² |
Documentatie
1 Document(s)
PEP
SELECTEER