-
Bus system KNX
-
Voltage type (supply voltage)
-
Rated voltage
-
Type of accessory/spare part
-
Type of electrical connection, field-sided
-
Voltage type (supply voltage)
-
Max. data transmission rate
-
Bus system KNX-RF (Radio Frequent)
-
Accessory
-
Type of electrical connection, control sided
-
1st secondary output voltage
-
Transparent
-
Bus system radio frequent
-
Rated current
-
Material
-
Spare part
-
With label area
-
Bus system LON
-
Operating voltage
-
Material quality
-
Bus system Powernet
-
Max. output current 1
-
Other bus systems
-
Type of electric connection
-
Number of HW-interfaces industrial Ethernet
-
Other bus systems
-
Pollution degree
-
Max. output current
-
Number of interfaces PROFINET
-
Model
-
Surface protection
-
Radio frequent bidirectional
-
Model
-
With LED indication
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Secondary voltage adjustable
-
Mounting method
-
Nominal value output voltage 1
-
Number of HW-interfaces RS-422
-
Bus voltage stockable
-
Number of HW-interfaces RS-485
-
With bus connection
-
Number of HW-interfaces serial TTY
-
Number of integrated choke coils
-
Suitable for safety functions
-
Nominal value output current 1
-
Number of HW-interfaces USB
-
Suitable for safety functions
-
Number of lines to feed
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Demounting protection
-
Supporting protocol for MODBUS
-
Supporting protocol for MODBUS
-
Number of HW-interfaces Wireless
-
Number of HW-interfaces other
-
Updateable
-
Number of poles
-
Rated supply voltage AC 50 Hz
-
Rated supply voltage AC 60 Hz
-
With optical interface
-
Supporting protocol for TCP/IP
-
Supporting protocol for TCP/IP
-
Rated supply voltage DC
-
Modular version
-
Protocol
-
Output voltage stabilized
-
RAL-number (similar)
-
Supporting protocol for INTERBUS
-
Power output
-
Supporting protocol for ASI
-
Web-Server
-
Stabilized
-
Supporting protocol for KNX
-
Radio interface
-
Rail mounting possible
-
Rail mounting possible
-
IR interface
-
Supporting protocol for Data-Highway
-
Wall mounting possible
-
Supporting protocol for DeviceNet
-
Supporting protocol for SUCONET
-
Short-circuit-proof
-
Supporting protocol for LON
-
Supply voltage DC
-
Built-in width
-
Supply voltage DC
-
Supporting protocol for PROFINET CBA
-
Direct mounting possible
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
SIL according to IEC 61508
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Redundancy
-
Radio standard GSM
-
Type of data transmission
-
Radio standard UMTS
-
Transmission rate
-
IO link master
-
With potential separation
-
Supporting protocol for PROFIBUS
-
System accessory
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Supporting protocol for other bus systems
-
Appendant operation agent (Ex ib)
-
Fieldbus connection over separate bus coupler possible
-
Fieldbus connection over separate bus coupler possible
-
Front built-in possible
-
Rack-assembly possible
-
Rack-assembly possible
-
Wall mounting/direct mounting
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
Colour
-
Terminals capacity
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-414949-WEB-R.jpg)
Webserver energiesysteem voor 255 meetpunten en met een directe IP aansluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-414948-WEB-R.jpg)
Webserver energiesysteem voor 32 meetpunten en met directe IP aansluiting - monteerbaar op DIN-rail breedte 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-414947-WEB-R.jpg)
Webserver energiesysteem voor 10 meetpunten en met directe IP aansluiting - monteerbaar op DIN-rail breedte 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/004689-LEGRAND.jpg)
EMDX³ Interface Ethernet 2 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/026136-LEGRAND-1000.jpg)
Signalisatie- en bedieningsinterfaces DPX en DX
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/028805-LEGRAND.jpg)
DMX3 Communicatie toebehoren
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/421075-LEGRAND-1000.jpg)
Elektronische communicatie interface DPX3, Modbus
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/146623-LEGRAND-1000.jpg)
Geschakelde voeding AS 1F 24VDC 120W primair 100-240VAC
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/3501K-BTICINO-1000.jpg)
My Home Koffer adresseringsweerst.code 0 t/m 9 + toebehoren
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/E49-BTICINO-1000.jpg)
My Home Voeding 600mA automatisering + klimaatregelsysteem
Exclusief BTW