-
With video
-
With video
-
Number of indoor stations
-
Aantal binnenposten
-
Aantal binnenposten
-
Aantal binnenposten
-
Number of outdoor stations
-
Mounting method indoor station
-
Overhear protected
-
Montagewijze binnenpost
-
Mounting method indoor station
-
Colour indoor station
-
Mounting method outdoor station
-
Mounting method
-
Montagewijze buitenpost
-
Mounting method
-
Mounting method
-
Material outdoor station
-
With memory function
-
With memory function
-
Material outdoor station
-
Installation technique
-
Colour outdoor station
-
Colour outdoor station
-
Colour outdoor station
-
Kleur buitenpost
-
Expandable to max. number of indoor stations
-
Expandable to max. number of indoor stations
-
Uitbreidbaar tot max. aantal binnenposten
-
Expandable to max. number of outdoor stations
-
Expandable to max. number of outdoor stations
-
Uitbreidbaar tot max. aantal buitenposten
-
Can be connected to smartphone
-
Can be connected to smartphone
-
With complemantary luminous signal
-
Internal communication
-
Internal communication
-
With complemantary luminous signal
-
Hands free
-
Number of call buttons
-
Hands free
-
Number of call buttons
-
Number of call buttons
-
Number of call buttons
-
With day/night function
-
With day/night function
-
Openingshoek camera
-
Opening angle camera
-
Zoom, pan/tilt function
-
Screen diagonal
-
Beeldschermdiagonaal
-
Manual adjustable camera
-
Manual adjustable camera
-
Screen diagonal (inch)
-
Screen diagonal (inch)
-
Picture system
-
Property picture system
-
Hearing aid compatible
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nom. spanning
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Sound level
-
Sound level
-
Sound level
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Verbruik in de wachtstand
-
Standby consumption
-
Standby consumption
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Aderdoorsnede
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Hartafstand verticale bevestiging
-
Horizontal fixing center distance
-
Hartafstand horizontale bevestiging
-
Control mode
-
Control mode
-
Control mode
-
Additional unit
-
Loudness setting
-
Addressable
-
Addressable
-
Door entry system with mobile application
-
Door entry system with mobile application
-
Number of ringtones
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen resolution
-
Screen resolution
-
Screen brightness setting
-
Screen brightness setting
-
Screen contrast setting
-
Screen contrast setting
-
Memory video function
-
Memory video function
-
Camera type
-
Camera type
-
Camera type
-
Max distance between internal and external unit
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Application name
-
Application name
-
Product use function
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Number of Single Element (Pack1)
-
Gewicht van een Eenheidselement (Pack2)
-
Aantal exemplaren Pack 2
-
Aantal exemplaren Pack 1
-
Batterij of Accu (Pack2)
-
Accu-eigenschap (Pack2)
-
Gewicht van een Eenheidselement (Pack1)
-
Aantal batterijen (Pack2)
-
IEC-aanduiding (Pack2)
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 X13E
Exclusief BTW
Deurcommunicatie - Videokit met zwarte buitenpost Linea 3000 en geconnecteerde binnenpost Classe 300 X13E
Exclusief BTW
Deurcommunicatie - Videokit met 1 drukknop met buitenpost Linea 3000 + Classe100X16E
Exclusief BTW
Deurcommunicatie - Videokit met 1 drukknop met buitenpost Linea 3000 + binnenpost Classe100V16E
Exclusief BTW
Deurcommunicatie - Videokit met 1 drukknop met buitenpost Linea 2000 + Classe100V16B
Exclusief BTW
Deurcommunicatie - Audiokit met 4 drukknoppen met buitenpost Linea 2000 + Classe100A16E
Exclusief BTW
Deurcommunicatie - Audiokit met 3 drukknoppen met buitenpost Linea 2000 + Classe100A16E
Exclusief BTW
Deurcommunicatie - Audiokit met 1 drukknop met buitenpost Linea 3000 + Classe100A16E
Exclusief BTW
Deurcommunicatie - Audiokit met 1 drukknop met buitenpost Linea 3000 + Classe100A16M
Exclusief BTW
Deurcommunicatie - Audiokit met 2 drukknoppen met buitenpost Linea 2000 + Classe100A16E
Exclusief BTW
Deurcommunicatie - Audiokit met 1 drukknop met buitenpost Linea 2000 + Classe100A16E
Exclusief BTW
Audiokit L2 Linea2000 met 2 binnenposten Sprint
Exclusief BTW
Audiokit L2 Linea2000 met 1 binnenpost Sprint
Exclusief BTW
AV - Videokit kleur 1 DK - Linea 3000 + Classe 300 V13E