-
Type of accessory/spare part
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Number of contacts as change-over contact
-
Overload release current setting
-
Type of switch drive
-
Type of motor protection
-
Rated control supply voltage AC 50 Hz
-
Rated current In
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Suitable for number of poles
-
Suitable for number of poles
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Rated voltage
-
Rated voltage
-
Number of contacts as normally open contact
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated control supply voltage AC 60 Hz
-
Power consumption
-
1st secondary output voltage
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Accessory
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Number of contacts as normally closed contact
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Spare part
-
Voltage type for actuating
-
Voltage type for actuating
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Built as switching-on coil
-
Voltage type (operating voltage)
-
Built as switching-on coil
-
Max. output current 1
-
Type of electric connection
-
Built as switch-off coil
-
Short-circuit release function
-
Type of electric connection
-
Flexible
-
Number of HW-interfaces industrial Ethernet
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for power circuit breaker
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Model
-
Surface protection
-
Width in number of modular spacings
-
Secondary voltage adjustable
-
Integrated earth fault protection
-
Delayed
-
Delayed
-
With ground fault protection function
-
With ground fault protection function
-
Nominal value output voltage 1
-
Number of HW-interfaces RS-485
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for off-load switch
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Suitable for motor safety switch
-
Nominal value output current 1
-
Number of HW-interfaces USB
-
Suitable for safety functions
-
Suitable for safety functions
-
Device construction
-
Device construction
-
Suitable for overload relay
-
Device construction
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Supporting protocol for MODBUS
-
With integrated under voltage release
-
With integrated under voltage release
-
Number of HW-interfaces other
-
With switched-off indicator
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
With switched-off indicator
-
Rated supply voltage AC 50 Hz
-
Number of auxiliary contacts as normally closed contact
-
Rated supply voltage AC 60 Hz
-
With optical interface
-
Supporting protocol for TCP/IP
-
Modular version
-
Position of connection for main current circuit
-
Output voltage stabilized
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive optional
-
Complete device with protection unit
-
Supporting protocol for INTERBUS
-
Motor drive integrated
-
Supporting protocol for ASI
-
Stabilized
-
Supporting protocol for KNX
-
Rail mounting possible
-
Wall mounting possible
-
Supporting protocol for Data-Highway
-
Supply voltage AC 50 Hz
-
Supporting protocol for DeviceNet
-
Supply voltage AC 60 Hz
-
Supporting protocol for SUCONET
-
Short-circuit-proof
-
Supporting protocol for LON
-
Supporting protocol for PROFINET CBA
-
Direct mounting possible
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
SIL according to IEC 61508
-
Supporting protocol for DeviceNet Safety
-
Performance level according to EN ISO 13849-1
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Redundancy
-
Radio standard GPRS
-
Radio standard GSM
-
Type of data transmission
-
Radio standard UMTS
-
Transmission rate
-
IO link master
-
With potential separation
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Appendant operation agent (Ex ib)
-
Supporting protocol for other bus systems
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Frequency
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Prewired
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028108-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1600A + MP4 - 50kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028107-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1000A + MP4 - 50kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028119-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1600A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028118-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1250A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028100-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1000A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028090-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1600A - 50kA Uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028106-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1600A + MP4 - 50kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028099-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 800A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028089-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1250A - 50kA Uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028104-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1600A + MP4 - 50kA - vastgemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028098-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 630A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028088-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1000A - 50kA Uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028080-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1600A - 42kA Uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028105-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1000A + MP4 - 50kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028097-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1600A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028087-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 800A - 50kA Uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028079-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1250A - 42kA Uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028096-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1250A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028103-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1000A + MP4 - 50kA - vastgemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028034-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1600A - 50kA Vastgemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028086-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 630A - 50kA Uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028078-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 4P 1000A - 42kA Uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028095-WEB-R.jpg)
Vermogenautomaat DMX³ 1600 - 3P 1000A + MP2 - 42kA - uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-028092-WEB-R.jpg)
Vermogenlastschakelaar DMX³-I 1600 4P 1600A Uitrijdbaar
Exclusief BTW