-
With video
-
Voltage type (supply voltage)
-
Power consumption
-
1st secondary output voltage
-
Type of communication
-
Type of communication
-
Material
-
Type of system
-
Single call function
-
Max. output current 1
-
Number of channels
-
Overhear protected
-
Group call function
-
Type of electric connection
-
Overhear protected
-
Model
-
General call function
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Secondary voltage adjustable
-
Operation door lock
-
With memory function
-
Installation technique
-
Control extra function(s)
-
Installation technique
-
Function lamps
-
Suitable for safety functions
-
Type of interface
-
Can be connected to smartphone
-
Rated supply voltage AC 50 Hz
-
Type of interface
-
Can be connected to smartphone
-
Type of interface
-
Internal communication
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Rated supply voltage AC 60 Hz
-
Hands free
-
With automatic door opener
-
Met automatische deurslotbediening
-
Modular version
-
Hands free
-
Output voltage stabilized
-
Mutable call tone
-
Power output
-
Stabilized
-
Specific call tone
-
Screen diagonal
-
Operating temperature
-
Operating temperature
-
Additional device connectable
-
Screen diagonal (inch)
-
Rail mounting possible
-
Picture system
-
Wall mounting possible
-
Property picture system
-
With touch screen
-
Hearing aid compatible
-
Short-circuit-proof
-
Hearing aid compatible
-
Direct mounting possible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Sound level
-
Sound level
-
Sound level
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Control mode
-
Control mode
-
Additional unit
-
Maximum number of additional screens
-
Loudness setting
-
Addressable
-
Addressable
-
Door entry system with mobile application
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Camera type
-
Max distance between internal and external unit
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Application name
-
Product use function
-
Software Update Duration (years)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/BT-344682-WEB-R.jpg)
Deurcommunicatie - binnenpost Classe100X16E video handsfree kleur wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/BT-344672-WEB-R.jpg)
Deurcommunicatie - binnenpost Classe100V16E video handsfree kleur wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/BT-344652-WEB-L.jpg)
Deurcommunicatie - binnenpost Classe100V16B video handsfree kleur wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/346020-BTICINO-1000.jpg)
Bijkomende voeding van 600mA - 2 DIN modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/BT-344282-WEB-R.jpg)
Deurcommunicatie - binnenpost Classe100A16E audio handsfree kleur wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/BT-344292-WEB-R.jpg)
Deurcommunicatie - binnenpost Classe100A16M audio met hoorn kleur wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/BT-344692-WEB-R.jpg)
Deurcommunicatie - Tafelsteun voor Classe 100
Exclusief BTW