-
Number of phases
-
Nominal voltage
-
Nominal voltage
-
Number of units
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Power consumption
-
Power consumption
-
Lockable
-
Material
-
Protective contact
-
Operating voltage
-
Material quality
-
Rated fault current
-
Operating voltage
-
Output voltage
-
Max. output current
-
Max. output current
-
Model
-
Model
-
Surface protection
-
Surface protection
-
Mounting method
-
Number of ports USB-A
-
Number of ports USB-A
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Number of ports USB-C
-
Device width
-
Device width
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Surface finishing
-
RAL-number (similar)
-
Number of modules (module system)
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Wireless
-
Wireless
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
USB Output Power
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-741332-WEB-R.jpg)
Valena Next wandcontactdoos 2xUSB type A+C volledig apparaat aluminium met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-741331-WEB-R.jpg)
Valena Next wandcontactdoos 2xUSB type A volledig apparaat aluminium met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-741432-WEB-R.jpg)
Valena Next wandcontactdoos 2xUSB type A+C volledig apparaat zwart met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-741431-WEB-R.jpg)
Valena Next wandcontactdoos 2xUSB type A volledig apparaat zwart met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-741231-WEB-R.jpg)
Valena Next wandcontactdoos 2xUSB type A volledig apparaat wit met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-741232-WEB-R.jpg)
Valena Next wandcontactdoos 2xUSB type A+C volledig apparaat wit met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-741334-WEB-F.jpg)
Valena Next wcd + geïntegreerde USB volledig apparaat alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-741434-WEB-F.jpg)
Valena Next wcd + geïntegreerde USB volledig apparaat antr
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-741234-WEB-R.jpg)
Valena Next wcd + geïntegreerde USB volledig apparaat wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-741321-WEB-R.jpg)
Valena Next wandcontactdoos Alu, randaarde 2P+A 16A met steekklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-741421-WEB-R.jpg)
Valena Next wandcontactdoos Zwart, randaarde 2P+A 16A met steekklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-741221-WEB-R.jpg)
Valena Next wandcontactdoos wit, randaarde 2P+A 16A met steekklemmen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-077598-WEB-R.jpg)
Mosaic inductieoplader om zonder draad op te laden + extra USB-poort 2 modules