-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Busbar thickness
-
Suitable for number of poles
-
Suitable for number of poles
-
Type of accessory/spare part
-
Type of switch drive
-
Type of accessory/spare part
-
Type of handle
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Max. number of padlocks
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Nominal current
-
Busbar width
-
Toggle
-
Nominal current
-
Rated control supply voltage AC 60 Hz
-
Suitable for shackle diameter
-
Number of contacts as normally open contact
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Version as busbar adapter
-
Rated fault current adjustable
-
Material
-
Padlock locking
-
Suitable for
-
Version as busbar adapter
-
Suitable for
-
Rated control supply voltage DC
-
Number of contacts as normally closed contact
-
Version as built-in device
-
Rated fault current
-
Width clamp
-
Espagnolette locking (3-point locking)
-
Voltage type for actuating
-
Voltage type for actuating
-
Voltage type for actuating
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Max. delay time
-
Max. conductor cross section
-
Type of closure
-
Rated operation current Ie at AC-15, 230 V
-
With extension shaft
-
Delay adjustable
-
Max. rated operation current Ie
-
Type of electric connection
-
With extension shaft
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for power circuit breaker
-
Type of electrical connection of main circuit
-
Suitable for emergency stop
-
Suitable for round conductor connection
-
Suitable for emergency stop
-
Suitable for round conductor connection
-
Model
-
Model
-
Suitable for switch disconnector
-
Mounting method
-
Suitable for sector conductor connection
-
Suitable for sector conductor connection
-
Mounting method
-
Integrated earth fault protection
-
Leakage current type
-
Suitable for strip conductor connection
-
Suitable for DIN rail (top hat rail) mounting
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Device construction
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Contact safe
-
Contact safe
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Colour
-
Colour
-
Halogen free
-
Connection type
-
Contains Batteries and/or Accumulator
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422134-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 500A 100kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422135-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 630A 100kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422095-WEB-R.jpg)
DPX³630 elektronische automaat S2 4P 630A 100kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422124-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 500A 70kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422125-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 630A 70kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422536-LEGRAND-1000.jpg)
MCCB DPX³ 630 Electronisch S1, nominaal stroom (Inom) 500A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422537-LEGRAND-1000.jpg)
MCCB DPX³ 630 Electronisch S1, nominaal stroom (Inom) 630A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422085-WEB-R.jpg)
DPX³630 elektronische automaat S2 4P 630A 70kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422130-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 3P 630A 100kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422114-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 500A 50kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422115-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 630A 50kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422526-LEGRAND-1000.jpg)
MCCB DPX³ 630 Electronisch S1, nominaal stroom (Inom) 500A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422527-LEGRAND-1000.jpg)
MCCB DPX³ 630 Electronisch S1, nominaal stroom (Inom) 630A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422075-WEB-R.jpg)
DPX³630 elektronische automaat S2 4P 630A 50kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422104-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 500A 36kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422105-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 630A 36kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422050-WEB-R.jpg)
MCCB DPX³ 630 Thermomagnetisch, nominaal stroom (Inom) 500A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422051-WEB-R.jpg)
MCCB DPX³ 630 Thermomagnetisch, nominaal stroom (Inom) 630A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422132-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 320A 100kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422065-LEGRAND-1000.jpg)
DPX³630 elektronische automaat S2 4P 630A 36kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422133-WEB-R.jpg)
DPX³630 elektronische automaat S2 met meeteenheid 4P 400A 100kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422532-LEGRAND-1000.jpg)
MCCB DPX³ 630 Electronisch S1, nominaal stroom (Inom) 630A, 3-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422516-LEGRAND-1000.jpg)
MCCB DPX³ 630 Electronisch S1, nominaal stroom (Inom) 500A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422517-LEGRAND-1000.jpg)
MCCB DPX³ 630 Electronisch S1, nominaal stroom (Inom) 630A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW