-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Switching power at 400 V
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022556_pw_95418.jpg)
Lastscheider Vistop 160A 4P zijbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022554_pw_95417.jpg)
Lastscheider Vistop 160A 3P zijbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022527_pw_95501.jpg)
Lastscheider Vistop 125A 4P zijbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022553_pw_93499.jpg)
Lastscheider Vistop 160A 4P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022525_pw_95500.jpg)
Lastscheider Vistop 125A 3P zijbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022551_pw_95509.jpg)
Lastscheider Vistop 160A 3P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022515_pw_93452.jpg)
Lastscheider Vistop 125A 4P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022534_pw_95415.jpg)
Lastscheider Vistop 125A 3P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022527_pw_95501.jpg)
Lastscheider Vistop 100A 3P zijbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022525_pw_95500.jpg)
Lastscheider Vistop 100A 3P zijbediening hendel rood/geel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022515_pw_93452.jpg)
Lastscheider Vistop 100A 4P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022520_pw_95499.jpg)
Lastscheider Vistop 100A 3P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022518-LEGRAND.jpg)
Lastscheider Vistop 63A 4P zijbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022516_pw_95414.jpg)
Lastscheider Vistop 63A 3P zijbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022515-LEGRAND-1000.jpg)
Lastscheider Vistop 63A 4P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022512_pw_95413.jpg)
Lastscheider Vistop 63A 3P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022502-LEGRAND-1000.jpg)
Lastscheider Vistop 32A 4P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022500_pw_94568.jpg)
Lastscheider Vistop 32A 3P frontbediening hendel zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/022300_pw_94567.jpg)
Lastscheider Vistop 32A 2P frontbediening hendel zwart.
Exclusief BTW