-
Type of handle
-
Suitable as side panel
-
Construction type
-
Type of handle
-
Version as glazed door
-
Version as glazed door
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Toggle
-
Suitable as rear panel
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Version as door for disconnecting switch interlocking
-
Material
-
Suitable for enclosure building width
-
Padlock locking
-
Suitable for enclosure building width
-
Modular spacing
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Modular spacing
-
Modular spacing
-
Suitable for enclosure building width
-
Material quality
-
Espagnolette locking (3-point locking)
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Type of closure
-
Perforated
-
Type of closure
-
Perforated
-
With lock
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Degree of protection (NEMA)
-
With mounting plate
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
Pole fastening
-
Surface finishing
-
Number of doors
-
With cable entry
-
With cable entry
-
With glazed door
-
With ventilation door
-
Pre-stamping
-
With rear door
-
Number of locks
-
Number of locks
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Label space/information surface
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020459-LEGRAND-1000.jpg)
Behuiz.IP55 staand XL3 800 R7035 cap.24 mod.per DIN H1995 B950 D225
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020409-LEGRAND-1000.jpg)
Beh.staand XL3 800 R7035 intern kab.kan.cap.24mod.DIN H1950 B910 D230
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020454-LEGRAND-1000.jpg)
Behuizing IP55 wand XL3 800 metaal R7035 cap.24mod.DIN H1995 B700 D225
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020459_pw_92444.jpg)
Behuiz.IP55 staand XL3 800 R7035 cap.24 mod.per DIN H1595 B950 D225
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020456_pw_92443.jpg)
XL3 800 behuizing met sokkel IP55 H1295 36modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/020474-LEGRAND-1000.jpg)
Aanbouwmodule IP55 extern XL3 800 H1995 B500 D225 incl. sokkel H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020454_pw_92442.jpg)
Behuizing IP55 wand XL3 800 metaal R7035 cap.24mod.DIN H1595 B700 D225
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020456-LEGRAND-1000.jpg)
XL3 800 behuizing met sokkel IP55 H1095 36modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020409_pw_92433.jpg)
Beh.staand XL3 800 R7035 intern kab.kan.cap.24mod.DIN H1550 B910 D230
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020451_pw_92441.jpg)
Behuizing IP55 wand XL3 800 metaal R7035 cap.24mod.DIN H1295 B700 D225
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020404-LEGRAND-1000.jpg)
Behuizing staand XL3 800 met.R7035 cap.24mod. DIN-rail H1950 B660 D230
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020406_pw_92432.jpg)
XL3 800 behuizing staal H1250 36m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-021289-WEB-R.jpg)
Deur XL3 800 R7035 zichtdeur staande IP55 behuiz.H1995 B950 +sluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020451-LEGRAND-1000.jpg)
Behuizing IP55 wand XL3 800 metaal R7035 cap.24mod.DIN H1095 B700 D225
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020406-LEGRAND-1000.jpg)
XL3 800 behuizing staal H1050 36m
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-021284-WEB-R.jpg)
Deur XL3 800 R7035 zichtdeur staande IP55 behuiz.H1995 B700 +sluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/020404_pw_92431.jpg)
Behuizing staand XL3 800 met.R7035 cap.24mod. DIN-rail H1550 B660 D230
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/020424-LEGRAND-1000.jpg)
Aanb.mod. Behuiz. staand XL3 800 R7035 H1950 B460 D230 bevest.zijkant
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-021269-WEB-R.jpg)
Deur XL3 800 R7035 zichtdeur geprof.wandbeh.H1950 B910 incl. sluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/021259-LEGRAND-1000.jpg)
Deur XL³ 800 metaal R7035 geprofileerd voor staande behuizing H1950 B910 incl. sluiting. Uitwisselbare cilinders separaat bestellen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-021288-WEB-R.jpg)
Deur XL3 800 R7035 zichtdeur staande IP55 behuiz.H1595 B950 +sluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/021279-LEGRAND-1000.jpg)
Deur XL3 800 R7035 staande IP55 behuizing H1995 B950 incl. sluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-021264-WEB-R.jpg)
Deur XL3 800 R7035 zichtdeur geprof.wandbeh.H1950 B660 incl. sluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/020424_pw_92438.jpg)
Aanb.mod. Behuiz. staand XL3 800 R7035 H1550 B460 D230 bevest.zijkant
Exclusief BTW