FILTERS
Alles wissen
Technische kenmerken
-
Assembly arrangement
-
Transparent
-
Material
-
Support ring
-
With dust cover
-
Material quality
-
Utilization
-
Outlet direction
-
Imprintable label
-
Mounting method
-
With imprint
-
Device width
-
Device height
-
Type of fastening
-
With strain relief
-
Device depth
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Built-in depth
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078774-LEGRAND-1000.jpg)
Legrand
Schakelmateriaal
Ref.. 078774
Mosaic HD15 fem+Jack 3.5mm schroefverbinding 2modules wit
81,91 €
/
1 piece
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen