-
Assembly arrangement
-
Transparent
-
Measuring range
-
Sensor type
-
Operation
-
Material
-
Material
-
With DALI interface
-
With connection cable
-
Material quality
-
Constant light control
-
Material quality
-
Constant light control
-
With receiver
-
HVAC-control
-
Method of operation
-
App control via Bluetooth
-
Output voltage
-
Length
-
Surface protection
-
Model
-
Forced switch off
-
Forced switch off
-
Model
-
Model
-
Model
-
Mounting method
-
Animal zone
-
Serial dimmer
-
Mounting method
-
Degree of protection (NEMA)
-
Control characteristic
-
Creep-under protection
-
Creep-under protection
-
Suitable for heating
-
Substation input
-
Background monitoring
-
Temperature
-
Temperature
-
Number of heater outputs
-
Networkable
-
Light value memory
-
Suitable for cooling
-
Applicable with button
-
Number of cooler outputs
-
Optimum mounting height
-
Type of fastening
-
Applicable with movement sensor
-
Connection
-
Optimum mounting height
-
Differential value
-
Staircase light controller
-
Applicable with presence indicator
-
Staircase light controller
-
Adjustable differential
-
Bridging switch
-
Applicable with time switch/timer
-
Temperature readable
-
Applicable with transmission button
-
Max. reach sideways
-
Max. reach sideways
-
With sound indicator
-
Applicable with infrared button
-
Sensor/feeler type
-
Surface finishing
-
Surface finishing
-
Max. reach frontally
-
Max. reach frontally
-
Diameter reach on floor
-
Diameter reach on floor
-
Suitable for wireless transmission
-
Remote operation
-
Number of modules (module system)
-
Remote operation
-
External sensor
-
Supplied remote control
-
Housing
-
Contact type
-
Response value sensitivity adjustable
-
With tap water circuit
-
Suitable for constant current
-
Response value luminosity adjustable
-
Suitable for constant voltage
-
With signal unit
-
Max. contact voltage
-
Teach-function for response value luminosity
-
Max. contact load
-
Suitable for outdoor use
-
Dim function with dimmer basic element
-
Suitable for DC-voltage (primary side)
-
Class of the temperature control
-
Output power
-
Connection cable length
-
Protection class
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With display
-
Explosion-proof
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Detection angle horizontal
-
Detection angle horizontal
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Type of power supply
-
Max. starting current
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Entry membrane gland type
-
Auto switch
-
Auto switch
Axolute Tech Prog thermostaat 3m
Exclusief BTW
Axolute White Prog thermostaat 3m
Exclusief BTW
Axolute Antraciet Prog thermostaat 3m
Exclusief BTW
Axolute LED dimmer 3-400W Antraciet
Exclusief BTW
Axolute LED dimmer 3-400W Tech
Exclusief BTW
Axolute LED dimmer 3-400W wit
Exclusief BTW
Axolute passieve infraroodschakelaar + sensor 1 module 230V - Tech
Exclusief BTW
Axolute passieve infraroodschakelaar + sensor 1 module 230V - antraciet
Exclusief BTW
Axolute Tech Green switch US+PIR 2 modules 3-draads aluminium
Exclusief BTW
Axolute green switch US+PIR 2 modules 3-draads wit
Exclusief BTW
Axolute green switch US+PIR 2 modules 3-draads antraciet
Exclusief BTW
Axolute dimmer 0-10V Tech
Exclusief BTW
Axolute dimmer 0-10V wit
Exclusief BTW
Axolute dimmer 0-10V Antraciet
Exclusief BTW
Axolute Tech PIR-bewegingsmelder schakeltijd min.30sec. max.10min. Belasting 2A cos=0,5. Voeding 230Vac. 1 module.
Exclusief BTW
Axolute White PIR-bewegingsmelder schakeltijd min.30sec. max.10min. Belasting 2A cos=0,5. Voeding 230Vac. 1 module.
Exclusief BTW
Axolute Antraciet PIR-bewegingsmelder schakeltijd min.30sec. max.10min. Belasting 2A cos=0,5. Voeding 230Vac. 1 module.
Exclusief BTW
Axolute passieve infraroodschakelaar + sensor 1 module 230V - wit
Exclusief BTW
Axolute Tech Green switch 2-draads aluminium
Exclusief BTW
Axolute green switch 2-draads wit
Exclusief BTW
Axolute green switch 2-draads antraciet
Exclusief BTW
Actieve compensator voor lichtbedieningen 2-draads zonder nul
Exclusief BTW