-
Rated voltage
-
Number of contacts as change-over contact
-
Device fitting
-
Function
-
Functie
-
Bus system KNX
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Function
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally open contact
-
Rated operation current
-
Number of contacts as normally open contact
-
Nom. bedrijfsstroom
-
Bus system KNX-RF (Radio Frequent)
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Bus system radio frequent
-
Rated excitation voltage
-
Rated excitation voltage
-
Number of fault-signal switches
-
Bus system LON
-
Bedrijfsspanning
-
Voltage type (operating voltage)
-
Bus system Powernet
-
Voltage type (excitation voltage)
-
Rated operating voltage
-
Rated operating voltage
-
Rated operating voltage
-
Model
-
Radio frequent bidirectional
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
With LED indication
-
Breedte in module-eenheden
-
Mounting method
-
Suitable for manual operation
-
With auto test for earth leakage function
-
Suitable for max. number of poles main contact unit (total)
-
Slider for hand switch
-
Schuif voor handmatige schakeling
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Demounting protection
-
Voedingsspanning
-
Rated switch current
-
Rated switch current
-
Updateable
-
Additional equipment possible
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Max. incandescent lamp load
-
Nevenapparaat mogelijk
-
Max. incandescent lamp load
-
Max. gloeilampbelasting
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. load fluorescent lamp
-
Max. belasting TL-buis
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Max. load fluorescent lamp (Duo circuit)
-
Protocol
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Max. load fluorescent lamp (parallel compensated)
-
Provider dependent
-
Visualization
-
Max. switching current (cos phi = 0.6)
-
Web-Server
-
Radio interface
-
IR interface
-
Width
-
Width
-
Width
-
Width
-
Width
-
Breedte
-
Height
-
Height
-
Hoogte
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Diepte
-
Depth
-
Depth
-
Depth
-
Diepte
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nom. stroom
-
Frequency
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Connected object
-
Platform voor het downloaden van applicaties
-
Connectable by Internet box
Relais voor manuele bediening 4NO 63A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NO 40A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Starterskit voor het geconnecteerde verdeelbord - Inhoud : modulaire gateway + geconnecteerde contactor
Exclusief BTW
Relais voor manuele bediening 4NO 63A 24VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NO 25A 230VAC Geluidsarm, 1 module. Conform EN 61095.
Exclusief BTW
Relais zonder manuele bediening 4NO 63A 400VAC, 3 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 2NO 63A 24VAC. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NO 63A 230VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 2NO 63A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 3NO 63A 230VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NO 40A 24VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 2NO 40A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais zonder manuele bediening 2NO 63A 230VAC, 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NO 25A 230VAC, 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 3NO 40A 230VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
Geconnecteerde magneetschakelaar 1NO - 230V - 20A multifunctie - breedte van 1 module
Exclusief BTW
Relais voor manuele bediening 2NC 63A 230VAC. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NO 40A 230VAC. Hendel bereikbaar na opening van de afscherming. 3 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 2NO 40A 24VAC. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 2NO 63A 230VAC. Hendel bereikbaar na opening van de afscherming. 2 modules. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NO 25A 24VAC, 2 modules. Conform EN 61095.
Exclusief BTW
Modulaire gateway voor het geconnecteerde verdeelbord 100 tot 240V - breedte van 2.5 modules
Exclusief BTW
Relais voor manuele bediening 2NO 25A 230VAC Geluidsarm. Hendel bereikbaar na opening van de afscherming. 1 module. Conform EN 61095.
Exclusief BTW
Relais voor manuele bediening 4NC 63A 230VAC, 3 modules. Conform EN 61095.
Exclusief BTW