-
Cable tray height
-
Construction type
-
Change of direction
-
Change of direction
-
Change of direction
-
Construction type
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Partition height
-
Cover width
-
Construction type
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Hinged joint horizontal
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Plate height
-
Material
-
Hinged joint vertical
-
Material
-
Plate width
-
Material
-
Suitable for
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Mounting perforation
-
Angle
-
Suitable for cable management system height
-
Suitable for wire mesh tray
-
Inner radius
-
Length
-
Hinging
-
Length
-
Inner radius
-
Inner radius
-
Length
-
Length
-
Length
-
Suitable for wire mesh tray
-
Length
-
Model
-
Surface protection
-
Surface protection
-
Suitable for cable ladder
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Material thickness
-
Model
-
Material thickness
-
Model
-
Model
-
Suitable for cable ladder
-
Material thickness
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Side perforation
-
Side perforation
-
Suitable for cable tray
-
Bottom perforation
-
Bottom perforation
-
NATO-mounting holes
-
Suitable for mesh cable tray filament
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Nuttige doorsnede
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Stainless steel, pickled
-
With cover
-
Hoogte
-
Breedte
-
Breedte
-
Breedte
-
Breedte
-
Breedte
-
Breedte
-
Breedte
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gewicht
-
Gebruikstemperatuur
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Halogeenvrij
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-482051-WEB-R.jpg)
Kabelgoot P31+ MF met geïnt. koppeling - geperforeerd -L3030 B500 H25mm - Thvz. Koppelen met 3x M6*10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-482050-WEB-R.jpg)
Kabelgoot P31+ MF met geïnt. koppeling - geperforeerd -L3030 B400 H25mm - Thvz. Koppelen met 3x M6*10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-483453-WEB-R.jpg)
P31+ t-stuk B500 H25 Thvz. Bevestigen met 6x bev.mat. M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-483452-WEB-R.jpg)
P31+ t-stuk B400 H25 Thvz. Bevestigen met 6x bev.mat. M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-343296-WEB-R.jpg)
Deksel kabelgoot P31+ L2000 B500 Thvz opklikbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-485249-WEB-R.jpg)
Kabelgoot P31+ MF met geïnt. koppeling - geperforeerd -L3030 B300 H25mm - Thvz. Koppelen met 2x M6*10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-483189-WEB-F.jpg)
P31+ bochtstuk 90° B500 H25 Thvz. Bevestigen met 4x bev.mat. M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-483985-WEB-R.jpg)
P31+ stijgstuk B500 H25 Thvz. Bevestigen met 4x bev.mat. M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-483337-WEB-R.jpg)
P31+ vervalstuk B500 H25 Thvz. Bev.4x schroef/moer M6x10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-480051-WEB-R.jpg)
Kabelgoot P31+ MF met geïnt. koppeling - geperforeerd -L3030 B500 H25mm - Sdz. Koppelen met 3x M6*10 (ref 8200102).
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-343295-WEB-R.jpg)
Deksel kabelgoot P31+ L2000 B400 Thvz opklikbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-483100-WEB-R.jpg)
P31+ t-stuk B300 H25 Thvz. Bevestigen met 6x bev.mat. M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-485248-WEB-R.jpg)
Kabelgoot P31+ MF met geïnt. koppeling - geperforeerd -L3030 B200 H25mm - Thvz. Koppelen met 2x M6*10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-483984-WEB-R.jpg)
P31+ stijgstuk B400 H25 Thvz. Bevestigen met 4x bev.mat. M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-483336-WEB-R.jpg)
P31+ vervalstuk B400 H25 Thvz. Bev.4x schroef/moer M6x10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-483188-WEB-F.jpg)
P31+ bochtstuk 90° B400 H25 Thvz. Bevestigen met 4x bev.mat. M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-482746-WEB-R.jpg)
P31+ deksel aftakstuk B500 Thvz -klikbaar - op aftakstuk hoogte 25/60/100mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-482886-WEB-R.jpg)
P31+ deksel T-stuk B500 Thvz -klikbaar - op T-stuk hoogte 25/60/100mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-480050-WEB-R.jpg)
Kabelgoot P31+ MF met geïnt. koppeling - geperforeerd -L3030 B400 H25mm - Sdz. Koppelen met 3x M6*10 (ref 8200102).
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-482828-WEB-R.jpg)
P31+ deksel vervalstuk B500 Thvz -opklikbaar - op vervalstuk hoogte 25/60/100mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-482897-WEB-R.jpg)
P31+ deksel stijgstuk B500 Thvz -klikbaar - op stijgstuk hoogte 25/60/100mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-482745-WEB-R.jpg)
P31+ deksel aftakstuk B400 Thvz -klikbaar - op aftakstuk hoogte 25/60/100mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-483099-WEB-R.jpg)
P31+ t-stuk B200 H25 Thvz. Bevestigen met 6x bev.mat. M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-482147-WEB-R.jpg)
Kabelgoot P31+ MF met geïnt. koppeling - geperforeerd -L3030 B150 H25mm - Thvz. Koppelen met 2x M6*10
Exclusief BTW