-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Type of accessory/spare part
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
With splice holder
-
Connection type front side
-
Accessory
-
Connection type front side
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Accessory
-
Geschikt voor aantal module-inzetstukken
-
Number of connectors front side
-
With number of couplings/adapters
-
Spare part
-
With number of couplings/adapters
-
With number of couplings/adapters
-
With number of couplings/adapters
-
Number of connectors front side
-
With number of couplings/adapters
-
Material
-
Suitable for 19 inch mounting
-
With number of couplings/adapters
-
Material
-
Suitable for
-
With front plate
-
Fibre type
-
Fibre type
-
Connection type backside
-
Fibre type
-
Connection type backside
-
Fibre type
-
With front plate
-
Number of connectors rear side
-
Number of connectors rear side
-
Category
-
Category
-
Category
-
With pigtails
-
Length
-
Length
-
Length
-
Crossed
-
Gekruist
-
Model
-
Uitvoering
-
Uitvoering
-
Mounting method
-
With housing
-
Mounting method
-
With housing
-
APC-version
-
Fibre class
-
Fibre class
-
APC-version
-
Mounting method
-
Type of connector external
-
Type of connector external
-
Type of connector external
-
Type of connector external
-
Type of connector external
-
Type of connector interior
-
Type of connector interior
-
Type of connector interior
-
Type of connector interior
-
Type of connector interior
-
Number of height units
-
Max. load capacity
-
Number of height units
-
Number of height units
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Breedte
-
Height
-
Height
-
Height
-
Height
-
Height
-
Hoogte
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Hoogte
-
Hoogte
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Diepte
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Diepte
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Diepte
-
Diepte
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Gebruikstemperatuur
-
Operating / setting temperature
-
Storage temperature
-
opslagtemperatuur
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Prewired
-
Label space/information surface
-
Label space/information surface
-
Fitted with door or cover
-
Fitted with door or cover
-
Cable support
-
Cable support
LCS3 High Density glasvezelcassette 1x MTP A/C OS2 naar 12 SC cassette
Exclusief BTW
LCS3 High Density glasvezel cassette OS2 single mode (9/125 µm) MTP/12SC type universeel
Exclusief BTW
LCS3 High Density glasvezel cassette OM4 Multi mode (50/125 µm) MTP/12SC type universeel
Exclusief BTW
LCS3 Compacte High Density glasvezel cassette OS2 single mode (9/125 µm) MTP/12LC type universeel
Exclusief BTW
LCS3 Modulair Glasvezelpaneel compleet 1HE tbv 48 LC connectoren multimode
Exclusief BTW
LCS3 High Density glasvezelcassette 2x MTP A/C OM4 naar 24 LC cassette
Exclusief BTW
LCS3 High Density glasvezelcassette 2x MTP A/C OS2 naar 24 LC cassette
Exclusief BTW
LCS3 Compacte High Density glasvezel cassette OM4 multi mode (50/125 µm) MTP/12LC type universeel
Exclusief BTW
LCS3 Draaibaar glasvezelpaneel compleet 1HE tbv 72 LC connectoren singlemode
Exclusief BTW
LCS3 Modulair Glasvezelpaneel compleet 1HE tbv 24 SC connectoren singlemode
Exclusief BTW
LCS3 Draaibaar glasvezelpaneel compleet 1HE tbv 72 LC connectoren multimode
Exclusief BTW
LCS3 modulair HD glasvezelpaneel 4U.
Exclusief BTW
LCS3 Draaibaar glasvezelpaneel compleet 1HE tbv 36 SC connectoren singlemode
Exclusief BTW
LCS3 MTP-12LC cassette OS2 HD modulair paneel
Exclusief BTW
LCS3 Glasvezelpaneel compleet 1HE tbv 48 LC/APC connectoren singlemode
Exclusief BTW
LCS3 Modulair Glasvezelpaneel compleet 1HE tbv 24 SC connectoren multimode
Exclusief BTW
LCS3 Compacte High Density glasvezel cassette OM3 multi mode (50/125 µm) MTP/12LC type universeel
Exclusief BTW
LCS3 MTP-12LC cassette OM4 HD modulair paneel
Exclusief BTW
LCS3 Draaibaar glasvezelpaneel compleet 1HE tbv 36 SC connectoren multimode
Exclusief BTW
LCS3 cassette inclusief 6 LC duplex koppelbussen voor 12 vezels, en 12 LC pigtails SM OS2
Exclusief BTW
LCS3 Zero U kit, patchpaneelframe 4U voor 19"" panelen. Voor bevestiging aan kabelgoten en Cablofil goten.
Exclusief BTW
LCS3 cassette inclusief 6 SC duplex koppelbussen voor 12 vezels, en 12 SC pigtails SM OS2
Exclusief BTW
LCS3 Glasvezelpaneel compleet 1HE tbv 48 LC connectoren singlemode
Exclusief BTW
LCS3 modulair HD glasvezelpaneel 2U
Exclusief BTW