-
Assembly arrangement
-
Type of connector
-
Clamps
-
Material
-
Duct installation
-
Construction type lens
-
Type of socket outlet
-
With dust cover
-
Floor box/subfloor mounted
-
Material quality
-
Material quality
-
Category
-
Breedte opening
-
With terminal resistor
-
Outlet direction
-
Hoogte opening
-
Surface mounting
-
DAB+
-
Connection system
-
Model
-
Tap loss at 860 MHz
-
Surface protection
-
Surface protection
-
Mounting method
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Mounting method
-
Number of outlets
-
Suitable for cable modem
-
Through loss at 860 MHz
-
Device width
-
With label space
-
Device width
-
Through loss at 2150 MHz
-
Device height
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Compatible with third-party covers
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Separate strain relief
-
Mounting method shielding connection
-
RAL-number (similar)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Mechanical coding
-
Shielded buses
-
Colour coding
-
Shielded housing
-
Min. depth of built-in installation box
-
Inbouwdiepte
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cover
Valena Next wandcontactdoos 2xRJ45 UTP cat6 volledig apparaat aluminium met schroefbevestiging
Exclusief BTW
Valena Next wandcontactdoos 2xRJ45 UTP cat6 volledig apparaat zwart met schroefbevestiging
Exclusief BTW
Valena Next wandcontactdoos RJ45 UTP cat6 volledig apparaat aluminium met schroefbevestiging
Exclusief BTW
Valena Next wandcontactdoos RJ45 UTP cat6 volledig apparaat zwart met schroefbevestiging
Exclusief BTW
Valena Next wandcontactdoos 2xRJ45 UTP cat6 volledig apparaat wit met schroefbevestiging
Exclusief BTW
Valena Next TV/FM wcd kabelnetwerk volledig apparaat alu
Exclusief BTW
Valena Next TV/FM wcd kabelnetwerk volledig apparaat zwart
Exclusief BTW
Valena Next wandcontactdoos RJ45 UTP cat6 volledig apparaat wit met schroefbevestiging
Exclusief BTW
Valena Next TV/FM wcd kabelnetwerk volledig apparaat wit
Exclusief BTW
Valena Next kabeluitvoer volledig apparaat alu
Exclusief BTW
Valena Next kabeluitvoer volledig apparaat zwart
Exclusief BTW
Valena Next blindplaat volledig apparaat aluminium met schroefbevestiging
Exclusief BTW
Valena Next blindplaat volledig apparaat zwart
Exclusief BTW
Valena Next kabeluitvoer volledig apparaat wit
Exclusief BTW
Valena Next blindplaat volledig apparaat wit met schroefbevestiging
Exclusief BTW