-
Cover width
-
Number of units
-
Suitable for wall duct width
-
Nominal voltage
-
Number of phases
-
Suitable for wall duct width
-
Construction type
-
Suitable for wall duct width
-
Number of units
-
Type of accessory/spare part
-
Number of units
-
Nominal voltage
-
Toepassing
-
Toepassing
-
Application
-
Suitable for wall duct width
-
Suitable for wall duct width
-
Cover model
-
Application
-
Type toebehoren/onderdelen
-
Suitable for wall duct width
-
Suitable for depth of wall duct
-
Transparent
-
Nominal current
-
Imprint/indication
-
Mounting direction
-
Mounting method box
-
Suitable for duct depth
-
Accessory
-
Cover mounting possible
-
Material
-
Material
-
Lockable
-
Suitable for
-
Protective contact
-
Number of units horizontal
-
With connection space
-
Spare part
-
Spuitbus
-
With connection space
-
Material quality
-
Mounting method cover
-
Number of covers
-
Number of covers
-
Mounting method cover
-
Width branch
-
Material quality
-
Breedte aftakking
-
Number of units vertical
-
Breedte aftakking
-
Type of device
-
Suitable for built-in installation box
-
Type of device
-
Cover width 1
-
Shape
-
Mounting method duct
-
Covers supplied with the product
-
Shape
-
Mounting track
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Magnetic
-
Geschikt voor centraaldoos
-
Angle
-
Angle
-
Length
-
Length
-
Length
-
Symmetrical model
-
Angle
-
Cover width 2
-
Length
-
Length
-
Number of modules vertical (module system)
-
Surface protection
-
Model
-
Symmetric
-
Model
-
Symmetric
-
Model
-
Model
-
Surface protection
-
Direction
-
Model
-
Model
-
With potential equalization
-
Strain relief possibility
-
Model
-
Model
-
Surface protection
-
Model
-
Cover width 3
-
Model
-
Direction
-
Model
-
With mounting grid
-
Surface protection
-
Model
-
Number of ports USB-A
-
Mounting method
-
Mounting method installation unit
-
Mounting method
-
Suitable for circuit integrity
-
Mounting method
-
Mounting method
-
Mounting method
-
Bottom perforation
-
Bottom perforation
-
Number of ports USB-C
-
Suitable for subfloor installation duct box
-
Construction type rectangular
-
Suitable for wall duct
-
Suitable for built-in installation
-
Suitable for built-in installation
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Device width
-
Device width
-
Device width
-
Inhoud
-
Schakelmateriaalbreedte
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Device height
-
Number of socket outlets switchable
-
Type of fastening
-
Bevestigingswijze
-
Bevestigingswijze
-
Schakelmateriaalhoogte
-
Type of fastening
-
With protective foil
-
With protective foil
-
Device depth
-
Number of permanent partitions
-
Number of plug-in partitions
-
Number of plug-in partitions
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Joint cover
-
Flush-mounted installation
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Construction rear wall (inner side)
-
With duct connector
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Delivery on roll
-
With hinged lid
-
Metallic colour
-
Over voltage protection
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Uitwerpmechanisme
-
Number of active contacts (flat)
-
Insulated mounting
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351409-WEB-R.jpg)
Stijggoot L2000 170x38mm. Deksel separaat bestellen: RAL1013 ref.nr.351429 of RAL9010 ref.nr.351439.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351387-WEB-R.jpg)
T-stijgstuk 170Ax63mm RAL1013. Koppelen met separaat te bestellen koppelset ref.nr.351527. Als stijggoot, wandgoot 130mm gebruiken.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351417-WEB-R.jpg)
T-zakstuk 170Ax63mm RAL1013. Koppelen met separaat te bestellen koppelset ref.nr.351527. Als zakgoot, wandgoot 170mm gebruiken.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351137-WEB-R.jpg)
Wandgoot 170Ax63mm L3000mm RAL1013.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351397-WEB-R.jpg)
T-stijgstuk 170Ax63mm RAL9010. Koppelen met separaat te bestellen koppelset ref.nr.351527. Als stijggoot, wandgoot 130mm gebruiken.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351427-WEB-R.jpg)
T-zakstuk 170Ax63mm RAL9010. Koppelen met separaat te bestellen koppelset ref.nr.351527. Als zakgoot, wandgoot 170mm gebruiken.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351136-WEB-R.jpg)
Wandgoot 170x63mm L3000mm RAL1013.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351236-WEB-R.jpg)
Wandgoot 170x63mm L3000mm RAL9010.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351237-WEB-R.jpg)
Wandgoot 170Ax63mm L3000mm RAL9010.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351386-WEB-R.jpg)
T-stijg-/zakstuk 170x63mm RAL1013. Koppelen met separaat te bestellen koppelset ref.nr.351526.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351396-WEB-R.jpg)
T-stijg-/zakstuk 170x63mm RAL9010. Koppelen met separaat te bestellen koppelset ref.nr.351526.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351326-WEB-R.jpg)
Hoekstijg-/zakstuk 170x63mm RAL1013. Koppelen met separaat te bestellen koppelset ref.nr.351526.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351336-WEB-R.jpg)
Hoekstijg-/zakstuk 170x63mm RAL9010. Koppelen met separaat te bestellen koppelset ref.nr.351526.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351536-WEB-R.jpg)
Zaagmal GWO 6 wandgoot 170-170Ax63mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351296-WEB-R.jpg)
Buitenhoek 170x63mm RAL1013. Koppelen met separaat te bestellen koppelset ref.nr.351526.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351266-WEB-R.jpg)
Binnenhoek 170x63mm RAL1013. Koppelen met separaat te bestellen koppelset ref.nr.351526.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351267-WEB-R.jpg)
Binnenhoek 170Ax63mm RAL1013. Koppelen met separaat te bestellen koppelset ref.nr.351527.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351277-WEB-R.jpg)
Binnenhoek 170Ax63mm RAL9010. Koppelen met separaat te bestellen koppelset ref.nr.351527.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351297-WEB-R.jpg)
Buitenhoek 170Ax63mm RAL1013. Koppelen met separaat te bestellen koppelset ref.nr.351527.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351307-WEB-R.jpg)
Buitenhoek 170Ax63mm RAL9010. Koppelen met separaat te bestellen koppelset ref.nr.351527.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-351306-WEB-R.jpg)
Buitenhoek 170x63mm RAL9010. Koppelen met separaat te bestellen koppelset ref.nr.351526.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-45/LG-351276-WEB-R.jpg)
Binnenhoek 170x63mm RAL9010. Koppelen met separaat te bestellen koppelset ref.nr.351526.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351385-WEB-R.jpg)
T-stijg-/zakstuk 130x63mm RAL1013. Koppelen met separaat te bestellen koppelset ref.nr.351525.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-351395-WEB-R.jpg)
T-stijg-/zakstuk 130x63mm RAL9010. Koppelen met separaat te bestellen koppelset ref.nr.351525.
Exclusief BTW