-
Version as main switch
-
Version as maintenance-/service switch
-
Rated voltage
-
Version as safety switch
-
Version as emergency stop installation
-
Version as reversing switch
-
Rated operating voltage
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Rated permanent current at AC-21, 400 V
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for DIN rail (top hat rail) mounting
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
DIN rail (top hat rail) mounting optional
-
DIN rail (top hat rail) mounting optional
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
With integrated under voltage release
-
With integrated under voltage release
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of poles
-
Number of poles
-
With switched-off indicator
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally open contact
-
Number of auxiliary contacts as normally closed contact
-
Number of auxiliary contacts as normally closed contact
-
Position of connection for main current circuit
-
Motor drive optional
-
Motor drive optional
-
Complete device with protection unit
-
Complete device with protection unit
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Colour
-
RAL-number
-
Halogen free
-
Terminals capacity
-
Cable nature for connection
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
-
Number of Pack 1
-
Number of Pack 1
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422497-WEB-R.jpg)
MCCB DPX³ 1600 Lastscheider, 4-polen, nominaal stroom (Inom) 1600A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422496-WEB-R.jpg)
MCCB DPX³ 1600 Lastscheider, 4-polen, nominaal stroom (Inom) 1250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422493-WEB-R.jpg)
MCCB DPX³ 1600 Lastscheider, 3-polen, nominaal stroom (Inom) 1600A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422492-WEB-R.jpg)
MCCB DPX³ 1600 Lastscheider, 3-polen, nominaal stroom (Inom) 1250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422495-WEB-R.jpg)
MCCB DPX³ 1600 Lastscheider, 4-polen, nominaal stroom (Inom) 800A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420298-LEGRAND-1000.jpg)
MCCB DPX³ 250 Lastscheider, nominaal stroom (Inom) 250A, 4-polen + aardlekbeveiliging,
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422491-WEB-R.jpg)
MCCB DPX³ 1600 Lastscheider, 3-polen, nominaal stroom (Inom) 800A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422494-WEB-R.jpg)
MCCB DPX³ 1600 Lastscheider, 4-polen, nominaal stroom (Inom) 630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422219-WEB-R.jpg)
MCCB DPX³ 630 Lastscheider, 4-polen, nominaal stroom (Inom) 630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422490-WEB-R.jpg)
MCCB DPX³ 1600 Lastscheider, 3-polen, nominaal stroom (Inom) 630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422218-WEB-R.jpg)
MCCB DPX³ 630 Lastscheider, 4-polen, nominaal stroom (Inom) 400A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-420197-WEB-R.jpg)
MCCB DPX³ 160 Lastscheider, nominaal stroom (Inom) 160A, 4-polen + aardlekbeveiliging,
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422217-WEB-R.jpg)
MCCB DPX³ 630 Lastscheider, 3-polen, nominaal stroom (Inom) 630A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-422216-WEB-R.jpg)
MCCB DPX³ 630 Lastscheider, 3-polen, nominaal stroom (Inom) 400A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423185-WEB-R.jpg)
MCCB DPX³ HP 125 Lastscheider, nominaal stroom (Inom) 125A, 4-polen + aardlekbeveiliging,
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/420300-LEGRAND-1000.jpg)
MCCB DPX³ 250 Lastscheider 4-polen, nominaal stroom (Inom) 250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/420299-LEGRAND.jpg)
MCCB DPX³ 250 Lastscheider 3-polen, nominaal stroom (Inom) 250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/420199-LEGRAND.jpg)
MCCB DPX³ 160 Lastscheider 4-polen, nominaal stroom (Inom) 160A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/420198-LEGRAND-1000.jpg)
MCCB DPX³ 160 Lastscheider 3-polen, nominaal stroom (Inom) 160A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423185-WEB-R.jpg)
MCCB DPX³ HP 125 Lastscheider, nominaal stroom (Inom) 125A, 4-polen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-423184-WEB-R.jpg)
MCCB DPX³ HP 125 Lastscheider, nominaal stroom (Inom) 125A, 3-polen
Exclusief BTW