-
Material
-
Suitable for
-
Material
-
With screw accessories
-
With screw accessories
-
Material
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for flange thickness
-
Suitable for cable management system width
-
Angle
-
Length
-
Profile shape
-
Rotatable
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Surface protection
-
Slit width
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
With spring
-
With spring
-
Material thickness
-
Model
-
Material thickness
-
Surface protection
-
Model
-
Material thickness
-
Load bearing capacity
-
Model
-
Surface protection
-
Model
-
Model
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Load bearing capacity
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Suitable for circuit integrity
-
Suitable for circuit integrity
-
Type of perforation
-
Type of perforation
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Outer diameter
-
Hole width
-
With toothing
-
In de rail
-
Snap-off
-
Breaking load
-
Op de rail
-
Thread type
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Thread size (metric)
-
Bore diameter
-
Thread size (metric)
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Safe working load according to IEC 61537
-
Veilige werkbelasting volgens IEC 61537
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Hoogte
-
Height
-
Hoogte
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
Rail strut R41D, (BxHxD) 41x82x2,0 L3000 RVS316L, C-profiel dubbel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41S, (BxHxD) 41x41x2,5 L6000 RVS316L, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41S, (BxHxD) 41x41x2,5 L3000 RVS316L, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41SP, (BxHxD) 41x41x2,0 L3000 RVS316L, C-profiel enkel, 3 zijden geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41S, (BxHxD) 41x41x2,0 L3000 RVS316L, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R21S, (BxHxD) 41x21x2,5 L3000 RVS316L, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41DP, (BxHxD) 41x82x2,5 L3000 thermisch verzinkt, C-profiel dubbel, 3 zijden geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41D, (BxHxD) 41x82x2,5 L3000 thermisch verzinkt, C-profiel dubbel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41S, (BxHxD) 41x41x2,0 L3000 RVS304L, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41S, (BxHxD) 41x41x2,5 L6000 thermisch verzinkt, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R21S, (BxHxD) 41x21x2,0 L3000 RVS316L, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
T-montage bevestigings-/grond-/plafondplaat RVS316L
Exclusief BTW
Rail strut R41S, (BxHxD) 41x41x1,5 L3000 RVS316L, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Console enkel C41S 41x41 B600 316L
Exclusief BTW
Wandconsole 41x41 C41S L500 Rvs316L
Exclusief BTW
Rail strut R21S, (BxHxD) 41x21x2,0 L3000 RVS304L, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41DP, (BxHxD) 41x82x2,5 L3000 sendzimir verzinkt, C-profiel dubbel, 3 zijden geperforeerd met sleufgaten
Exclusief BTW
Rail strut R21S, (BxHxD) 41x21x1,5 L3000 RVS316L, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Console enkel C41S 41x41 B400 316L
Exclusief BTW
Bevestigings-/grond-/plafondplaat Rvs316 voor dubb. 82x41 profiel. U-model voor 2x C-profiel 41x41mm.
Exclusief BTW
Bevestigings-/grond-/plafondplaat Rvs316 voor C41x41 profiel. Hoek-model voor 1x C-profiel 41x41mm.
Exclusief BTW
Rail strut R41D, (BxHxD) 41x82x2,5 L3000 sendzimir verzinkt, C-profiel dubbel, rug geperforeerd met sleufgaten
Exclusief BTW
Rail strut R41S, (BxHxD) 41x41x2,5 L6000 sendzimir verzinkt, C-profiel enkel, rug geperforeerd met sleufgaten
Exclusief BTW
Console enkel C41S 41x41 B300 316L
Exclusief BTW