-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Cover width
-
Pillar shape
-
Number of units
-
Number of units
-
Number of units
-
Type of accessory/spare part
-
Cover width
-
Number of units
-
Type toebehoren/onderdelen
-
Number of phases
-
Number of phases
-
Transparent
-
Type of connector
-
Imprint/indication
-
Nominal current
-
Mounting direction
-
Mounting method box
-
Power consumption
-
Cover mounting possible
-
Accessory
-
Power consumption
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Material
-
Duct installation
-
Lockable
-
Protective contact
-
Material
-
Support ring
-
Number of units horizontal
-
With connection space
-
Spare part
-
Construction type lens
-
Construction type lens
-
With connection space
-
Support ring
-
Material quality
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Material quality
-
Operating voltage
-
Utilization
-
Mounting method cover
-
Mounting method cover
-
Utilization
-
Number of units vertical
-
Utilization
-
Utilization
-
Type of device
-
Suitable for built-in installation box
-
Type of device
-
Height levelling
-
Category
-
Category
-
Output voltage
-
Width opening
-
Category
-
Mounting track
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Magnetic
-
Geschikt voor centraaldoos
-
Outlet direction
-
Length
-
Height opening
-
Outlet direction
-
Max. output current
-
Max. output current
-
Column height
-
Column height
-
Zuilhoogte
-
Length
-
Length
-
Zuilhoogte
-
Length
-
Length
-
Surface protection
-
Surface mounting
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Surface protection
-
Strain relief possibility
-
Model
-
With potential equalization
-
Model
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Imprintable label
-
Mounting method
-
Mounting method installation unit
-
Number of ports USB-A
-
Mounting method
-
Number of partitions
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Adjustable
-
Suitable for floor mounting
-
With imprint
-
Suitable for subfloor installation duct box
-
With imprint
-
Aantal inzetbare deksels
-
Suitable for wall duct
-
Number of usable covers
-
Number of usable covers
-
Prewired
-
Colour top cover
-
Prewired
-
Suitable for built-in installation
-
With lighting
-
Device width
-
With label space
-
Device width
-
Cable entry
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
With strain relief
-
Type of fastening
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
With protective foil
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Separate earthing connection
-
With Wi-Fi signal repeater
-
Place variable
-
Flush-mounted installation
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
Surface finishing
-
Through-going profile
-
Oppervlakte deksel
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Material installation column
-
Mounting method shielding connection
-
Material quality installation column
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Material installation column halogen free
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
With buses/couplings
-
Metallic colour
-
Over voltage protection
-
Surface protection column
-
Suitable for number of connectors
-
Fault current protection
-
Colour column
-
Suitable for number of connectors
-
With miniature fuse
-
RAL-number column
-
RAL-nummer zuil
-
Eject-mechanism
-
Number of active contacts (round)
-
Dekselmateriaal
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Shielded buses
-
Colour coding
-
Number of active contacts (flat)
-
Insulated mounting
-
Shielded buses
-
Material quality cover
-
Insulated mounting
-
With function lighting
-
Shielded housing
-
Material cover halogen free
-
With function lighting
-
With orientation lighting
-
Luster terminal
-
Built-in width
-
Built-in width
-
Built-in width
-
Suitable for ceiling mounting
-
RAL-number cover
-
RAL-nummer deksel
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Wireless
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-350274-WEB-R.jpg)
Colonnette CL-SO staal Snap-on dubbel 85x50mm L450 mm met 2x3v wcd randaarde, 3x2v RJ45 UTP CAT6 en deksels RAL9003
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-350276-WEB-R.jpg)
Colonnette CL-6 staal basis GWO 6 dubbel 2x110x63mm L670 mm met 6x2v wandgootdozen en deksels RAL9010
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-350275-WEB-R.jpg)
Colonnette CL-6 staal basis GWO 6 dubbel 2x110x63mm L670 mm zonder wandgootdozen en deksels RAL9010
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-350273-WEB-R.jpg)
Colonnette CL-SO staal Snap-on dubbel 2x85x50mm L450 mm zonder schakelmateriaal en deksels RAL9003
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-350270-WEB-R.jpg)
Colonnette CL-SO staal Snap-on dubbel 85x50mm L225 mm met 1x3v wcd randaarde, 2x2v RJ45 UTP CAT6 en deksels RAL 9003
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-350272-WEB-R.jpg)
Colonnette CL-6 staal basis GWO 6 dubbel 2x110x63mm L275 mm met 2x2v wandgootdozen en deksels RAL9010
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-350269-WEB-R.jpg)
Colonnette CL-SO staal Snap-on dubbel 85x50mm L225 mm zonder schakelmateriaal en deksels RAL 9003
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079377-LEGRAND-1000.jpg)
Mosaic HD15 connector met HD15 stekkerbare VGA-aansluiting aan achterzijde. 1 module aluminium, snoer 15cm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079378-LEGRAND-1000.jpg)
Mosaic HDMI pre-connect 15 cm 1 module aluminium, aansluiting achterzijde
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078778-LEGRAND-1000.jpg)
Mosaic HDMI pre-connect 15 cm 1 module wit, aansluiting achterzijde
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-078777-WEB-R.jpg)
Mosaic HD15 connector met HD15 stekkerbare VGA-aansluiting aan achterzijde. 1 module wit, snoer 15cm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/079394-LEGRAND-1000.jpg)
Mosaic USB lader 5V 1500mA 2 modules Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-078757-WEB-R.jpg)
Video-aansluiting VGA/XGA/VESA stereo-aansl.female schroef 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078764-LEGRAND-1000.jpg)
Audio-jack Mosaic 3.5mm stereo-aansluiting female met schroefverbinding 1module wit. Voor 0.22m² kabel max.lengte 50 meter.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079255-LEGRAND-1000.jpg)
Mosaic XLR contactdoos 3P Neutrik female 2mod Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-078755-WEB-R.jpg)
Audio-aansluiting XLR Mosaic 3P stereo-aansluiting female 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-077594-WEB-R.jpg)
Mosaic USB lader 5V 2400mA 2 modules Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079379-LEGRAND-1000.jpg)
Mosaic jack pre-connect met Jack aansluiting aan achterzijde, 1 module aluminium, snoer 15cm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078779-LEGRAND-1000.jpg)
Mosaic jack pre-connect met Jack aansluiting aan achterzijde, 1 module wit, snoer 15cm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-077283-WEB-R.jpg)
Wandcontactdoos Mosaic 4-voud.45gr.4x2P kindv. steek pos.pen 8mod.rood
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/079391-LEGRAND-1000.jpg)
Mosaic USB lader 5V 750mA 1 module Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/077591-LEGRAND-1000.jpg)
Mosaic USB lader 5V 1100mA 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-077254-WEB-R.jpg)
Wandcontactdoos Mosaic 4-voudig 45grad4x2P kindv. Steek 8mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-077273-WEB-R.jpg)
Wandcontactdoos Mosaic 1-voudig 45graden 3x2P+A kindv.steek 6mod.rood
Exclusief BTW