-
Cable tray height
-
Construction type
-
Change of direction
-
Change of direction
-
Change of direction
-
Construction type
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Partition height
-
Construction type
-
Construction type
-
Hinged joint horizontal
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Cable tray width
-
Hinged joint horizontal
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Cable tray branch width
-
Plate height
-
Plate height
-
Width (big)
-
Cable tray branch width
-
Material
-
Hinged joint vertical
-
Material
-
Plate width
-
Plate width
-
Width (small)
-
Material
-
Suitable for
-
Hinged joint vertical
-
Suitable for
-
Material quality
-
Material quality
-
Material quality
-
Type of connection
-
Suitable for cable management system width
-
Mounting perforation
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Angle
-
Suitable for cable management system height
-
Length
-
Suitable for wire mesh tray
-
Inner radius
-
Hinging
-
Suitable for wire mesh tray
-
Inner radius
-
Inner radius
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Model
-
Material thickness
-
Material thickness
-
Model
-
Suitable for cable ladder
-
Model
-
Model
-
Suitable for circuit integrity
-
Side perforation
-
Suitable for cable tray
-
Suitable for cable tray
-
Side perforation
-
Suitable for circuit integrity
-
With nut
-
Bottom perforation
-
Bottom perforation
-
NATO-mounting holes
-
Suitable for mesh cable tray filament
-
Length to bottom side head
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Stainless steel, pickled
-
With cover
-
Stainless steel, pickled
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-488797-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B600 H60mm - Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488807-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - blind - L3030 B600 H60mm - Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488796-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B500 H60mm - Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488806-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - blind - L3030 B500 H60mm - Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488017-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B600 H60mm - Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488027-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - blind - L3030 B600 H60mm - Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-486478-WEB-R.jpg)
P31+ deksel voor kabelgoot H60 - L3000 B600 Rvs316L - opklikbaar.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488016-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B500 H60mm - Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488026-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - blind - L3030 B500 H60mm - Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-488795-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B400 H60mm - Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488805-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - blind - L3030 B400 H60mm - Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-488037-WEB-R.jpg)
P31+ t-stuk B600 H60 Rvs316L. Bevestigen met 6x kraagschroef M6x10 en kraagmoer M6 ref.nr.346895L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-486477-WEB-R.jpg)
P31+ deksel voor kabelgoot H60 - L3000 B500 Rvs316L - opklikbaar.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-346478-WEB-R.jpg)
P31+ deksel voor kabelgoot H60 - L3000 B600 Rvs304L - opklikbaar.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488794-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B300 H60mm - Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488804-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - blind - L3030 B300 H60mm - Rvs316L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-488015-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - geperforeerd- L3030 B400 H60mm - Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-486837-WEB-F.jpg)
P31+ bochtstuk 90° B600 H60 Rvs316L. Bevestigen met 4x kraagschroef M6x10 en kraagmoer M6 ref.nr.346895L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-488025-WEB-R.jpg)
Kabelgoot P31+ MF Auto - met geïntegreerde koppeling - blind - L3030 B400 H60mm - Rvs304L.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-488057-WEB-R.jpg)
P31+ deksel T-stuk B600 Rvs316L opklikbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-346477-WEB-R.jpg)
P31+ deksel voor kabelgoot H60 - L3000 B500 Rvs304L - opklikbaar.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-486836-WEB-F.jpg)
P31+ bochtstuk 90° B500 H60 Rvs316L. Bevestigen met 4x kraagschroef M6x10 en kraagmoer M6 ref.nr.346895L
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-346612-WEB-R.jpg)
Deksel P31+ L3000 B400 Rvs316, opklikbaar op kabelgoot H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-486877-WEB-R.jpg)
P31+ stijgstuk B600 H60 Rvs316L. Bevestigen met 4x kraagschroef M6x10 en kraagmoer M6 ref.nr.346895L
Exclusief BTW