FILTERS
Alles wissen
Categorie
Technische kenmerken
-
Bus system KNX
-
Bus system KNX-RF (Radio Frequent)
-
Bus system radio frequent
-
Bus system LON
-
Bus system Powernet
-
Other bus systems
-
Radio frequent bidirectional
-
Model
-
Mounting method
-
Nauwkeurigheidsklasse
-
Reactive power
-
Approved according to PTB
-
S0 impulse interface
-
Tariff switch
-
Width
-
Hoogte
-
Diepte
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Gebruiksfunctie van het product
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-412015-WEB-R.jpg)
Legrand
Metingen
Ref.. 412015
Valena Next with Netatmo - Modulaire energiemeter - 1 DIN
67,58 €
/
1 stuk
Exclusief BTW
Je kan maximaal 4 producten vergelijken, verwijder er 1 om een nieuw product toe te kunnen voegen