-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Release characteristic
-
Release characteristic
-
Number of poles (total)
-
Number of poles (total)
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated fault current
-
Number of protected poles
-
Number of protected poles
-
Rated fault current
-
Rated fault current
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Leakage current type
-
Leakage current type
-
Rated short-circuit breaking capacity according to EN 61009
-
Nom. afschakelvermogen volgens EN 61009
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Rated short-circuit breaking capacity according to IEC 60947-2
-
Surge current capacity
-
Rated short-circuit breaking capacity Icn according to EN 61009-1
-
Nom. kortsluitafschakelvermogen Icn volgens EN 61009-1
-
Surge current capacity
-
With interlocking device
-
Frequency
-
Current limiting class
-
Current limiting class
-
Flush-mounted installation
-
Concurrently switching neutral conductor
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Voltage type
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411244-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C16A 6000A 30mA F BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411245_pw_237340.jpg)
Aardlekautomaat DX3 4P C20A 6000A 30mA F BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411246-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C25A 6000A 30mA F BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411247-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C32A 6000A 30mA F BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411234-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C16A 6000A 30mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411236-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C25A 6000A 30mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411237-WEB-R.jpg)
Aardlekautomaat DX3 4P C32A 6000A 30mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411238-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C10A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411239-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C16A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411240-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C20A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411241-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C25A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411242-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C32A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411233-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C10A 6000A 30mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411231-WEB-R.jpg)
Aardlekautomaat DX3 4P B25A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/411235-LEGRAND-1000.jpg)
Aardlekautomaat DX3 4P C20A 6000A 30mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411224-WEB-R.jpg)
Aardlekautomaat DX3 4P B16A 6000A 30mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411226-WEB-R.jpg)
Aardlekautomaat DX3 4P B25A 6000A 30mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411227-WEB-R.jpg)
Aardlekautomaat DX3 4P B32A 6000A 30mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411230-WEB-R.jpg)
Aardlekautomaat DX3 4P B20A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411232-WEB-R.jpg)
Aardlekautomaat DX3 4P B32A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411228-WEB-R.jpg)
Aardlekautomaat DX3 4P B10A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411229-WEB-R.jpg)
Aardlekautomaat DX3 4P B16A 6000A 300mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411223-WEB-R.jpg)
Aardlekautomaat DX3 4P B10A 6000A 30mA BiConnect
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-411225-WEB-R.jpg)
Aardlekautomaat DX3 4P B20A 6000A 30mA BiConnect
Exclusief BTW