-
Nominal current
-
Nominal current
-
Nominal current
-
Rated fault current adjustable
-
Rated fault current adjustable
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated fault current
-
Rated insulation voltage Ui
-
Max. delay time
-
Max. delay time
-
Max. delay time
-
Max. delay time
-
Rated impulse withstand voltage Uimp
-
Delay adjustable
-
Rated impulse withstand voltage Uimp
-
Delay adjustable
-
Mounting method
-
Ambient temperature during operating
-
Leakage current type
-
Leakage current type
-
Leakage current type
-
Ambient temperature during operating
-
With interlocking device
-
Frequency
-
Number of poles
-
Number of poles
-
Number of poles
-
Pollution degree
-
Pollution degree
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Anti-nuisance tripping version
-
Anti-nuisance tripping version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Connection type
-
Connection type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Application store for download
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410659-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 125A met meetcentrale - 7,5 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410658-LEGRAND.jpg)
Aardlekblok DX3 4P 125A met energiemeting - 7,5 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-410644-WEB-R.jpg)
Aardlekblok DX3 4P 125A 300-1000mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410612-LEGRAND-1000.jpg)
Aardlekblok DX3 3P 125A 300-1000mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410657-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 63A met energiemeting - 7,5 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410584-LEGRAND-1000.jpg)
Aardlekblok DX3 2P 125A 300-1000mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410637-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 125A 30mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410606-LEGRAND-1000.jpg)
Aardlekblok DX3 3P 125A 30mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410577-LEGRAND-1000.jpg)
Aardlekblok DX3 2P 125A 30mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410643-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 63A 300-1000mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410611-LEGRAND-1000.jpg)
Aardlekblok DX3 3P 63A 300-1000mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-410555-WEB-R.jpg)
Aardlekblok DX3 4P 63A 300mA type F Selectief
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410493-LEGRAND-1000.jpg)
Aardlekblok DX3 3P 63A 300mA type F Selectief
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410583-LEGRAND-1000.jpg)
Aardlekblok DX3 2P 63A 300-1000mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410636-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 63A 30mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410534-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 63A 30mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410560-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 63A 1000mA type F Selectief
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410605-LEGRAND-1000.jpg)
Aardlekblok DX3 3P 63A 30mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410486-LEGRAND-1000.jpg)
Aardlekblok DX3 3P 63A 30mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410531-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 63A 300mA type A Selectief
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410546-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 63A 300mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410640-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 63A 300mA type F
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410457-LEGRAND-1000.jpg)
Aardlekblok DX3 2P 63A 300mA type F Selectief
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/410526-LEGRAND-1000.jpg)
Aardlekblok DX3 4P 63A 30mA type A
Exclusief BTW