-
Band width
-
Type of accessory/spare part
-
Transparent
-
Type of connector
-
Bundle diameter
-
Bundle diameter
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Type of connector
-
Strip range cross-section
-
Type of connector
-
Type of connector
-
Material
-
Tie thickness
-
Contact insert without contacts
-
Lockable
-
Lockable
-
Suitable for
-
Material quality
-
Material quality
-
Fluorescent
-
Min. tensile strength
-
Category
-
Category
-
Category
-
Depth of notch adjustable
-
Special tool necessary
-
Pollution degree
-
Dimensions
-
Dimensions
-
Special tool necessary
-
Longitudinal section
-
Material handle
-
Surface protection
-
Suitable for round cable
-
Model
-
Model
-
Material connector insert
-
Model
-
Model
-
Round edge
-
Model
-
Precision model
-
Mounting temperature
-
Suitable for flat cable
-
Spiral cut
-
Mounting method
-
Detectable
-
Suitable for solid conductors
-
Band closure
-
Suitable for litz wire conductor
-
Exchangeable knives
-
Insulated
-
With label space
-
Device width
-
Rated surge voltage
-
Device width
-
Grip design
-
Type of fastening
-
UV-stable according to ASTM D6779
-
Device height
-
Isolation protection 1000 V
-
Device height
-
Low spark model
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Square drive/hexagon drive over the whole blade
-
With wire protection
-
Text strip
-
Clamp feature
-
Solvable fastener
-
RAL-number (similar)
-
Bulged blade
-
VG approval
-
With hinged lid
-
With hinged lid
-
MIL approval
-
Operating temperature
-
Contact type
-
Operating temperature
-
UL approval
-
Inflammability class of insulation material according to with UL94
-
Over voltage category
-
Screened
-
Screened
-
Ambient temperature
-
Width
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Cable tie suitable with
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/051703_pw_94063.jpg)
RJ45 plug 9 contacten, breedte 11.70mm, categorie 3, 4 en 5e. Vergulde contacten 1,2 µm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/077884-LEGRAND-1000.jpg)
Soliroc aanpasser met vergrendelbaar klapdeksel IP55 voor Mosaic functies - IK10
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-077880-WEB-R.jpg)
Adapter met klapdeksel Soliroc antivandaal Zamac om Mosaic componenten 1 of 2modules toe te passen, IP55. Slagvast volgens IK10.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/053302-LEGRAND-1000.jpg)
Set van Inbouwsokkel + stekker voor kabels RJ 45 - beschermingsgraad IP 66/67
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/20-03-2024/05-15/LG-051706-WEB-R.jpg)
Mof (knikbeschermingstule) voor RJ 45 steker en ronde kabel zwart.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069581-LEGRAND-1000.jpg)
Plexo IP55 Mosaic adapter voor 2modules RJ45 aansluiting. Bij aansluiting patchkabel IP44.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/051703-LEGRAND-1000.jpg)
RJ45 plug 8 contacten, breedte 11.70mm, categorie 3, 4 en 5e. Vergulde contacten 1,2 µm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-033262-WEB-R.jpg)
Striptang datakabel met getwiste paren
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/077881-LEGRAND-1000.jpg)
Adapter zonder klapdeksel Soliroc antivandaal Zamac om Mosaic componenten 1 of 2modules toe te passen, IP55. Slagvast volgens IK10.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/051702-LEGRAND-1000.jpg)
RJ12 plug 6 contacten, breedte 9.65, categorie 3 en 4. Vergulde contacten 1,2 µm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/051701-LEGRAND-1000.jpg)
RJ11 plug 4 contacten, breedte 9.65mm, categorie 3 en 4. Vergulde contacten 1,2 µm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/053301-LEGRAND-1000.jpg)
RJ45 connector Cat.5 IP 66/67
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/053300-LEGRAND.jpg)
RJ45 steker IP65
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033749-WEB-R.jpg)
RJ45 Field installable toolless modular plug C6A STP
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/053949-LEGRAND-1000.jpg)
Adapter sokkel IP55 Hypra voor Mosaic schakelmateriaal
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-091945-WEB-R.jpg)
Plexo 55 sleutel t.b.v. afsluitbare klapdeksel.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/033188-LEGRAND-1000.jpg)
Klittenband met lus rood - afmetingen 16 x 300 mm - maximum kabeldiameter 80 mm - te bevestigen met schroeven of klinknagels
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/033189-LEGRAND-1000.jpg)
Klittenband met lus groen afmetingen 16 x 300 mm - maximum kabeldiamter 80 mm - te bevestigen met schroeven of klinknagels
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/033187-LEGRAND-1000.jpg)
Klittenband met lus zwart - afmetingen 16 x 300 mm - maximum klemdiameter 80 mm - te bevestigen met schroeven of klinknagels
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/033185-LEGRAND-1000.jpg)
Klittenband met lus rood afmetingen 16 x 150 mm - maximum kabeldiameter 35 mm - te bevestigen met schroeven of klinknagels
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/033184-LEGRAND-1000.jpg)
Klittenband met lus zwart - afmetingen 16 x 150 mm - maximum klemdiameter 35 mm - te bevestigen met schroeven of klinknagels
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/033186-LEGRAND-1000.jpg)
Klittenband met lus groen - afmetingen 16 x 150 mm - maximum klemdiameter 35 mm - te bevestigen met schroeven of klinknagels
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/032760-LEGRAND-1000.jpg)
Zijkniptang dataconnectoren LCS². Zorgt voor een perfecte afwerking van de Legrand-connector.