-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Rated control supply voltage AC 50 Hz
-
Type of switch drive
-
Overload release current setting
-
Stroomraildikte
-
Suitable for number of poles
-
Suitable for number of poles
-
Rated control supply voltage AC 50 Hz
-
Switching function
-
Type of handle
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Stroomraildikte
-
Type of accessory/spare part
-
Rated voltage
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Max. number of padlocks
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Device fitting
-
Function
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Number of contacts as normally open contact
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated control supply voltage AC 60 Hz
-
Adjustment range undelayed short-circuit release
-
Stroomrailbreedte
-
Rated control supply voltage AC 60 Hz
-
Toggle
-
Setting time
-
Stroomrailbreedte
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Suitable for shackle diameter
-
Rated control supply voltage AC 60 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Number of contacts as normally closed contact
-
Geschikt voor
-
Rated control supply voltage DC
-
Version as busbar adapter
-
Material
-
Rated control supply voltage DC
-
Padlock locking
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Rated control supply voltage DC
-
Version as busbar adapter
-
Voltage type for actuating
-
Version as built-in device
-
Breedte klem
-
Voltage type for actuating
-
Espagnolette locking (3-point locking)
-
Breedte klem
-
Number of fault-signal switches
-
Voltage type for actuating
-
Version as built-in device
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Max. aderdoorsnede
-
Built as switching-on coil
-
Type of closure
-
Max. aderdoorsnede
-
Nom. bedrijfsstroom Ie bij AC-15, 230 V
-
Type of electric connection
-
Max. nom. bedrijfsstroom Ie
-
Built as switch-off coil
-
With extension shaft
-
With extension shaft
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for power circuit breaker
-
Geschikt voor aansluiting ronde geleider
-
Type of electrical connection of main circuit
-
Suitable for emergency stop
-
Suitable for emergency stop
-
Model
-
Uitvoering
-
Geschikt voor aansluiting sectorgeleider
-
Suitable for switch disconnector
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Integrated earth fault protection
-
Geschikt voor aansluiting bandgeleider
-
Delayed
-
Delayed
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for off-load switch
-
With auto test for earth leakage function
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Suitable for motor safety switch
-
Suitable for max. number of poles main contact unit (total)
-
Device construction
-
Suitable for overload relay
-
Suitable for max. current main contact unit
-
Rated switch current
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of poles
-
Contact safe
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
Colour
-
Connection type
-
Contains Batteries and/or Accumulator
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422381-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 4P 1600A 70 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422392-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 4P 1250A 100 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422333-LEGRAND-1000.jpg)
DPX³1600 elektronische automaat S2 4P 1600A 70kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422344-WEB-R.jpg)
DPX³1600 elektronische automaat S2 4P 1250A 100kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422380-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 4P 1250A 70 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422391-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 4P 1000A 100 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422369-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 4P 1600A 50 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422357-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 4P 1600A 36 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422332-WEB-R.jpg)
DPX³1600 elektronische automaat S2 4P 1250A 70kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/422573-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1600A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422343-WEB-R.jpg)
DPX³1600 elektronische automaat S2 4P 1000A 100kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422379-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 4P 1000A 70 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422584-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1250A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422295-WEB-R.jpg)
MCCB DPX³ 1600 Thermomagnetisch, nominaal stroom (Inom) 1250A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422386-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 3P 1250A 100 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422321-WEB-R.jpg)
DPX³1600 elektronische automaat S2 4P 1600A 50kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422368-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 4P 1250A 50 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422363-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 3P 1600A 50 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422309-WEB-R.jpg)
DPX³1600 elektronische automaat S2 4P 1600A 36kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422356-WEB-R.jpg)
DPX³1600 elektronische automaat S2 met meeteenheid 4P 1250A 36 kA- 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-422331-WEB-R.jpg)
DPX³1600 elektronische automaat S2 4P 1000A 70kA 400V - vaste versie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422572-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1250A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422583-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Electronisch S1, nominaal stroom (Inom) 1000A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/422283-LEGRAND-1000.jpg)
MCCB DPX³ 1600 Thermomagnetisch, nominaal stroom (Inom) 1250A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW