-
Assembly arrangement
-
Type of connector connection 1
-
Number of buses/couplings
-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Transparent
-
Type of connector
-
Type of connector
-
Type of connector
-
Imprint/indication
-
Duct installation
-
Material
-
Type of socket outlet
-
Support ring
-
Duct installation
-
Cable strain relief
-
Type of socket outlet
-
Type of socket outlet
-
With label area
-
Floor box/subfloor mounted
-
With dust cover
-
Material quality
-
With dust cover
-
Utilization
-
Floor box/subfloor mounted
-
Category
-
Fire retardant version
-
Category
-
Category
-
Type of connector connection 2
-
Type of connector connection 2
-
Suitable for touch sensor connector for bus system
-
Outlet direction
-
Outlet direction
-
Length
-
Length
-
Length
-
With bus/coupling
-
Outlet direction
-
With bus/coupling
-
Surface mounting
-
Anti-kink sleeve
-
Surface protection
-
Model
-
DAB+
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
DAB+
-
Surface mounting
-
Model
-
Surface protection
-
Tap loss at 860 MHz
-
Aansluitdemping bij 860 MHz
-
Model
-
Monitoring window/light outlet
-
Mounting method
-
Locking lever
-
Mounting method
-
Suitable for remote power supply
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Imprintable label
-
Tap loss at 2150 MHz
-
Colour anti-kink sleeve
-
Colour anti-kink sleeve
-
Number of outlets
-
Number of outlets
-
With imprint
-
Number of outlets
-
Suitable for cable modem
-
Cable type
-
Cable type
-
Centre plate
-
With lighting
-
Through loss at 860 MHz
-
With label space
-
Device width
-
Device width
-
Colour outer sheath
-
Colour outer sheath
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Device height
-
With strain relief
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Cable construction
-
Wire stock
-
Radio frequency band
-
Separate earthing connection
-
AWG-size
-
AWG-size
-
SAT frequency band
-
Flush-mounted installation
-
Pin assignment
-
Dust protection cap
-
With cover frame
-
With exchangeable lens/symbol
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Shielded housing
-
Luster terminal
-
Oil resistant according to EN IEC 60811-404
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Width
-
Height
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cover
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051798-WEB-F.jpg)
LCS Aansluitkabel F/UTP Cat6 t.b.v. consolidatiedoos 20 meter RJ45-Open
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078627-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 FTP Cat.6 dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078626_pw_113571.jpg)
Mosaic 2moduuls RJ45 FTP Cat.5e dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051504-LEGRAND-1000.jpg)
LCS Aansluitkabel F/UTP Cat5e t.b.v. consolidatiedoos 15 meter RJ45-RJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078629-LEGRAND.jpg)
Mosaic 2moduuls RJ45 STP Cat.6A dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078628-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 STP Cat.6A dubbelz.connector wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-079296-WEB-R.jpg)
Wandcontactdoos TV-Radio-SAT Mosaic STER-aansluiting 2modules aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051759-LEGRAND-1000.jpg)
LCS Aansluitkabel U/UTP Cat6 t.b.v. consolidatiedoos 20 meter RJ45-Open
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078624-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.5e dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051797-WEB-F.jpg)
LCS Aansluitkabel F/UTP Cat6 t.b.v. consolidatiedoos 15 meter RJ45-Open
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051515-LEGRAND-1000.jpg)
LCS Aansluitkabel F/UTP Cat6 t.b.v. consolidatiedoos 20 meter RJ45-RJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078626-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.6 dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051512-WEB-F.jpg)
LCS Aansluitkabel U/UTP Cat6 t.b.v. consolidatiedoos 20 meter RJ45-RJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-051502-WEB-F.jpg)
LCS Aansluitkabel U/UTP Cat5e t.b.v. consolidatiedoos 20 meter RJ45-RJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/078786-LEGRAND-1000.jpg)
Wandcontactdoos TV-Radio-SAT Mosaic STER-aansluiting 2modules wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078623-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 FTP Cat.6 dubbelz.connector wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078621-LEGRAND-1000.jpg)
Mosaic 2moduuls RJ45 UTP Cat.5e dubbelz.connector alu
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/078788-LEGRAND-1000.jpg)
Einddoos Mosaic TV-radio 2modules wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051503-LEGRAND-1000.jpg)
LCS Aansluitkabel F/UTP Cat5e t.b.v. consolidatiedoos 8 meter RJ45-RJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/051758-LEGRAND-1000.jpg)
LCS Aansluitkabel U/UTP Cat6 t.b.v. consolidatiedoos 15 meter RJ45-Open
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/078616-LEGRAND-1000.jpg)
Mosaic 2mod WCD glasvezel t.b.v. 2xST MM incl. 2x simplex ST coupler
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076504-LEGRAND-1000.jpg)
Mosaic 2xRJ45 UTP LCS6 2 modules schuin. Compact, waardoor montage in ondiepe goot mogelijk is.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/078783-LEGRAND-1000.jpg)
Wandcontactdoos TV-Radio Mosaic STER-aansluiting 2modules wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/078787-LEGRAND-1000.jpg)
Doorvoerdoos Mosaic TV-radio 2modules wit
Exclusief BTW