-
Assembly arrangement
-
Nominal voltage
-
Number of phases
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Cover model
-
Nominal dimension
-
Number of units
-
Number of units
-
Number of units
-
Assembly arrangement
-
Type of accessory/spare part
-
Built-in diameter
-
Cover model
-
Assembly arrangement
-
Input
-
Number of phases
-
Number of phases
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Type of connector
-
Power consumption
-
Suitable for through-wiring
-
Power consumption
-
Suitable for data
-
Material
-
Material
-
Lockable
-
Protective contact
-
Support ring
-
Housing material
-
Number of device cups
-
Duct installation
-
Construction type lens
-
Construction type lens
-
Housing material
-
With label area
-
Housing material
-
Suitable for 230 V
-
Number of device cups
-
Number of input current circuits
-
Material quality
-
With dust cover
-
Material quality
-
Operating voltage
-
Floor box/subfloor mounted
-
With dust cover
-
Utilization
-
Utilization
-
Mounting opening
-
Mounting opening
-
Utilization
-
Utilization
-
Material quality
-
Mounting opening
-
Utilization
-
Utilization
-
Cross section connection cable
-
Output voltage
-
Category
-
Width opening
-
Suitable for touch sensor connector for bus system
-
Category
-
Outlet direction
-
Length
-
Recyclable
-
Length
-
Floor maintenance
-
Height opening
-
Length
-
Height flanged sides
-
Length
-
Max. output current
-
Max. output current
-
For connection to wall
-
Length
-
Length
-
Length
-
For wall thickness
-
Length
-
Number of branches per phase
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Surface protection
-
Model
-
Material thickness
-
Surface mounting
-
Model
-
Surface protection
-
Number of flanged sides
-
Model
-
Model
-
Monitoring window/light outlet
-
Colour connector system
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Inflammability class according to DIN 4102
-
Imprintable label
-
Mounting method
-
Even surface load per m²
-
Imprintable label
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-A
-
Outer diameter
-
Connector system system-oriented
-
Total length
-
Suitable for cable diameter
-
Number of ports USB-C
-
Point load per 25x25 mm
-
With imprint
-
With imprint
-
Type of input
-
With contact-/distance projections
-
Cover mounting opening
-
Cover mounting opening
-
Number of inputs
-
Surface protection housing
-
With lighting
-
Prewired
-
Type of output
-
Device width
-
Device width
-
With label space
-
Device width
-
With earthing feature
-
Device width
-
With earthing feature
-
With connection block
-
Shrink technique
-
Cable entry
-
Device width
-
Number of outputs
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
With strain relief
-
With recess
-
With recess
-
Angle model
-
With strain relief
-
Bore diameter
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Length recess
-
Width recess
-
With Wi-Fi signal repeater
-
Separate earthing connection
-
With complemantary luminous signal
-
With opening carpeting
-
Flush-mounted installation
-
Suitable for cable channelling to the workplace
-
Suitable for cable channelling to the workplace
-
With opening carpeting
-
With exchangeable lens/symbol
-
Suitable for degree of protection (IP)
-
Surface finishing
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Depth of flooring recess
-
Suitable for degree of protection (IP)
-
Suitable for connection surface tank
-
Suitable for degree of protection (IP)
-
Suitable for connection surface tank
-
Depth of flooring recess
-
Protective frame carpeting
-
Separate strain relief
-
Suitable for connection cable output
-
Protective frame carpeting
-
Suitable for connection cable output
-
Gastight
-
RAL-number (similar)
-
With disposable cover
-
Mounting method shielding connection
-
RAL-number (similar)
-
Mounting method shielding connection
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Watertight
-
Number of modules (module system)
-
With hinged lid
-
Metallic colour
-
Over voltage protection
-
With buses/couplings
-
With hinged lid
-
With buses/couplings
-
Suitable for number of connectors
-
Fault current protection
-
With miniature fuse
-
Suitable for subfloor duct
-
Suitable for subfloor duct
-
Eject-mechanism
-
Suitable for hollow floor
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Suitable for hollow floor
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Shielded buses
-
Insulated mounting
-
Suitable for double floor built-in
-
Colour coding
-
Insulated mounting
-
Shielded buses
-
With function lighting
-
Shielded housing
-
With orientation lighting
-
Luster terminal
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Compatible with Apple HomeKit
-
Outer length
-
Outer length
-
Outer length
-
Compatible with Google Assistant
-
Special power supply
-
Special power supply
-
Compatible with Amazon Alexa
-
Length built-in dimension
-
Fire resistant
-
Length built-in dimension
-
Length built-in dimension
-
IFTTT support available
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
With loop through function
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Wireless
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Mandatory neutral
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Number of terminals
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8400077-WEB-R.jpg)
Verdeeldoos voorbedraad 4-voudig staal met fastconnectors
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8409057-WEB-R.jpg)
Soluflex inbouwtegel vierkant sendzimir 450x450 voor IK-3 vloerdoos (088070)
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8415040-WEB-R.jpg)
Hellingbaan 10% Sdz B112 H150. Per hellingbaan 1 voet extra opnemen ref.nr.8415000.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088070-WEB-R.jpg)
IK-3 Vert. dekselset verlaagde vloerdoos H50-H70mm 16 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8190509-WEB-R.jpg)
Verdeeldoos 6-voudig kunststof zwart voorbedraad 6xGST18 Wieland
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8412040-WEB-R.jpg)
Hellingbaan 10% Sdz B112 H120. Per hellingbaan 1 voet extra opnemen ref.nr.8412000.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088002-WEB-R.jpg)
Dekselset kunststof vierkant 16/24 modules - R7031 - met tapijtrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079378-LEGRAND-1000.jpg)
Mosaic HDMI pre-connect 15 cm 1 module aluminium, aansluiting achterzijde
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8409040-WEB-L.jpg)
Hellingbaan Soluflex 10% Sdz B112 H90. Per hellingbaan 1 voet extra opnemen ref.nr.8409000.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078774-LEGRAND-1000.jpg)
Mosaic HD15 fem+Jack 3.5mm schroefverbinding 2modules wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088001-WEB-R.jpg)
Dekselset kunststof rechthoekig 12/18 modules - R7031 - met tapijtrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-8496091-WEB-R.jpg)
Inbouwtegel Soluflex Sdz 450 x 450mm. Voor dekselset vloerdoos 8/12 modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-8496093-WEB-R.jpg)
Inbouwtegel Soluflex Sdz 450 x 450mm. Voor dekselset vloerdoos 16/24 modules.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/LG-8496095-WEB-R.jpg)
Inbouwtegel Soluflex Sdz 450 x 450mm. Voor dekselset vloerdoos rond.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8408040-WEB-L.jpg)
Hellingbaan Soluflex 10% Sdz B112 H80. Per hellingbaan 1 voet extra opnemen ref.nr.8408000.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/088072-LEGRAND-1000.jpg)
IK-3 Vert. blinde afdekplaat RVS dekselset verlaagde vloerdoos H50
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/079394-LEGRAND-1000.jpg)
Mosaic USB lader 5V 1500mA 2 modules Aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-078760-WEB-R.jpg)
Speakonaansluiting Mosaic 4contacten audio 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8407040-WEB-L.jpg)
Hellingbaan Soluflex 10% Sdz B112 H70. Per hellingbaan 1 voet extra opnemen ref.nr.8407000.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-078757-WEB-R.jpg)
Video-aansluiting VGA/XGA/VESA stereo-aansl.female schroef 2mod.wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/078764-LEGRAND-1000.jpg)
Audio-jack Mosaic 3.5mm stereo-aansluiting female met schroefverbinding 1module wit. Voor 0.22m² kabel max.lengte 50 meter.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088000-WEB-R.jpg)
Dekselset kunststof rechthoekig 8/12 modules - R7031 - met tapijtrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-45/LG-077594-WEB-R.jpg)
Mosaic USB lader 5V 2400mA 2 modules Wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-8406040-WEB-L.jpg)
Hellingbaan Soluflex 10% Sdz B112 H60. Per hellingbaan 1 voet extra opnemen ref.nr.8406000.
Exclusief BTW