-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Complete with socket
-
With detachable clamps
-
Voltage type for actuating
-
Type of electric connection
-
Drive, polarization
-
Drive, switching attitude
-
Type of switch contact
-
Width
-
Height
-
Depth
-
Inbouwdiepte
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/HC4330_230-BTICINO-1000.jpg)
Axolute Tech monostabiel relais met NO/NC contact 250Vac 10A. Ohmse belasting 4A. inductieve belasting 230Vac
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/HD4330V230-BTICINO-1000.jpg)
Axolute White monostabiel relais met NO/NC contact 250Vac 10A. Ohmse belasting 4A. inductieve belasting 230Vac
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/HS4330_230-BTICINO-1000.jpg)
Axolute Antraciet monostabiel relais met NO/NC contact 250Vac 10A. Ohmse belasting 4A. inductieve belasting 230Vac
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/HC4330_12-BTICINO-1000.jpg)
Axolute Tech monostabiel relais met NO/NC contact 12Vac 10A. Ohmse belasting 4A. inductieve belasting 230Vac
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/HC4330_24-BTICINO-1000.jpg)
Axolute Tech monostabiel relais met NO/NC contact 24Vac 10A. Ohmse belasting 4A. inductieve belasting 230Vac
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/HD4330V12-BTICINO-1000.jpg)
Axolute White monostabiel relais met NO/NC contact 12Vac 10A. Ohmse belasting 4A. inductieve belasting 230Vac
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/HD4330V24-BTICINO-1000.jpg)
Axolute White monostabiel relais met NO/NC contact 24Vac 10A. Ohmse belasting 4A. inductieve belasting 230Vac
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/HS4330_12-BTICINO-1000.jpg)
Axolute Antraciet monostabiel relais met NO/NC contact 12Vac 10A. Ohmse belasting 4A. inductieve belasting 230Vac
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/HS4330_24-BTICINO-1000.jpg)
Axolute Antraciet relais monostabiel relais met NO/NC contact 24Vac 10A. Ohmse belasting 4A. inductieve belasting 230Vac