-
Cover model
-
Type of accessory/spare part
-
Nominal dimension
-
Cover model
-
Nominal dimension
-
Built-in diameter
-
Nominal dimension
-
Number of conduit inlets
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of conduit inlets
-
Number of appliances to build in
-
Number of appliances to build in
-
Number of appliances to build in
-
Aantal inbouwposities
-
Number of conduit inlets
-
Number of conduit inlets
-
Accessory
-
Number of appliances to build in
-
Aantal leidinginvoeringen
-
Number of conduit inlets
-
Number of device cups
-
Housing material
-
Material
-
Housing material
-
Number of device cups
-
Housing material
-
Material
-
Suitable for subfloor duct countersunk (closed)
-
Spare part
-
Spare part
-
Suitable for subfloor duct overhead closed
-
Mounting opening
-
Mounting opening
-
Mounting opening
-
Duct height
-
Duct height
-
Length
-
Length
-
Length
-
Floor maintenance
-
Duct width
-
Lengte
-
Lengte
-
Lengte
-
Length
-
Duct width
-
Floor maintenance
-
Model
-
Model
-
Material thickness
-
Min. height finishing layer
-
Min. height finishing layer
-
Mounting method installation unit
-
Built-in opening for floor column
-
Levelling range
-
Mounting method installation unit
-
Outer diameter
-
Levelling range
-
Aantal trekontlastingen
-
Number of strain relieves
-
Number of strain relieves
-
Material side wall
-
Built-in opening for built-in unit
-
Built-in opening for built-in unit
-
Cover mounting opening
-
Cover mounting opening
-
Surface protection housing
-
Surface protection housing
-
Suitable for placing of sealing
-
Decoupling possibility cover from base unit
-
Bottom plate
-
With opening carpeting
-
With opening carpeting
-
Depth of flooring recess
-
Depth of flooring recess
-
Protective frame carpeting
-
Protective frame carpeting
-
Suitable for subfloor duct
-
Suitable for subfloor duct
-
Suitable for hollow floor
-
Suitable for hollow floor
-
Suitable for double floor built-in
-
Suitable for double floor built-in
-
Suitable for wet cleaning
-
Suitable for wet cleaning
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer width
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Outer length
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Length built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Width built-in dimension
-
Min. built-in depth
-
Min. built-in depth
-
Min. inbouwdiepte
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Min. built-in depth
-
Breedte
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Diepte
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088008-WEB-R.jpg)
Dekselset metaal vierkant 16/24 modules - messing - met tapijtrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088007-WEB-R.jpg)
Dekselset metaal rechthoekig 12/18 modules - messing - met tapijtrand
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Inbouwframe met lege verticale inbouwunits 2x8 mod. - markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088006-WEB-R.jpg)
Dekselset metaal rechthoekig 8/12 modules - messing - met tapijtrand
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Inbouwframe met lege verticale inbouwunits 2x6 mod. - markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088005-WEB-R.jpg)
Dekselset metaal vierkant 16/24 modules - RVS - met tapijtrand
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Inbouwframe 16/24 mod. - inspectie (toegang vloerdoos) - markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-088123-WEB-R.jpg)
Inbouwframe met lege verticale inbouwunits 2x4 mod. - markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088004-WEB-R.jpg)
Dekselset metaal rechthoekig 12/18 modules - RVS - met tapijtrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-088122-WEB-R.jpg)
Inbouwframe met lege horizontale inbouwunits 3x8 mod. - markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088003-WEB-R.jpg)
Dekselset metaal rechthoekig 8/12 modules - RVS - met tapijtrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088139-WEB-R.jpg)
Inbouwframe 8/12 mod. - inspectie (toegang vloerdoos) - markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-088120-WEB-R.jpg)
Inbouwframe met lege horizontale inbouwunits 3x4 mod. - markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-088080-WEB-R.jpg)
Instortdoos universeel - instelbaar H55 - H125mm (uitbreiding H250)
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Dekselset metaal rechthoekig 12/18 modules - messing - met markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-088085-WEB-R.jpg)
IK-4 Ophoogkader H50mm - voor toepassing in polybeton of gietvloeren - te plaatsen op universele instortdoos (ref 088080)
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-088092-WEB-R.jpg)
Instortdoos vierkant 16/24 mod. - autom. verstelbaar H60 - H90mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/LG-088090-WEB-R.jpg)
Instortdoos rechthoekig 8/12 mod. - autom. verstelbaar H60 - H90mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088105-WEB-R.jpg)
Dekselset metaal vierkant 16/24 modules - RVS -met markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088050-WEB-R.jpg)
IK-4 Afdekplaat blind messing - voor dekselset vierkant metaal 16/24 modules (ref. 088008) - met tapijtrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088103-WEB-R.jpg)
Dekselset metaal rechthoekig 8/12 modules - RVS - met markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-088022-WEB-R.jpg)
Inbouwframe met lege horizontale inbouwunits 3x8 mod. - tapijtrand
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
IK-4 Afdekplaat blind RVS - voor dekselset vierkant metaal 16/24 modules (ref. 088105) - met markeerrand
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-088049-WEB-R.jpg)
IK-4 Afdekplaat blind messing - voor dekselset rechthoekig metaal 12/18 modules (ref. 088007) - met tapijtrand
Exclusief BTW