-
Version as main switch
-
Type of handle
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Primary current
-
Primary current
-
Primary current
-
Version as maintenance-/service switch
-
Toggle
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Version as safety switch
-
Padlock locking
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Version as emergency stop installation
-
Espagnolette locking (3-point locking)
-
Version as reversing switch
-
Type of closure
-
Rated operation current Ie at AC-15, 230 V
-
Rated operating voltage
-
With extension shaft
-
Rated operating voltage
-
Type of electric connection
-
Length
-
Length
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Suitable for power circuit breaker
-
Suitable for emergency stop
-
Max. rated operation voltage Ue AC
-
Model
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Suitable for switch disconnector
-
Mounting method
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Voorwaardelijke nom. kortsluitstroom Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Nom. vermogen, AC-23, 400 V
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-431133-WEB-R.jpg)
DCX-M manuele lastomschakelaar 1600A 3P+N maat 6 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-431132-WEB-R.jpg)
DCX-M manuele lastomschakelaar 1250A 3P+N maat 5 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-431112-WEB-R.jpg)
DCX-M manuele lastomschakelaar 1600A 3P maat 6 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/13-45/LG-431112-WEB-R.jpg)
DCX-M manuele lastomschakelaar 1250A 3P maat 5 met aansluiting I-O-II
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
DCX-M manuele lastomschakelaar 1000A 3P+N maat 5 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-431111-WEB-R.jpg)
DCX-M manuele lastomschakelaar 1000A 3P maat 5 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-431130-WEB-R.jpg)
DCX-M manuele lastomschakelaar 800A 3P+N maat 4 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-431110-WEB-R.jpg)
DCX-M manuele lastomschakelaar 800A 3P maat 4 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-431129-WEB-R.jpg)
DCX-M manuele lastomschakelaar 630A 3P+N maat 4 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-431109-WEB-R.jpg)
DCX-M manuele lastomschakelaar 630A 3P maat 4 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-431128-WEB-R.jpg)
DCX-M manuele lastomschakelaar 400A 3P+N maat 3 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-431108-WEB-R.jpg)
DCX-M manuele lastomschakelaar 400A 3P maat 3 met aansluiting I-O-II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/431179-LEGRAND.jpg)
Dubbele vergrendelingsvoorziening voor DCX-M 1600A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/431178-LEGRAND.jpg)
Dubbele vergrendelingsvoorziening voor DCX-M 1000A en 1250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/431177-LEGRAND.jpg)
Dubbele vergrendelingsvoorziening voor DCX-M 630A en 800A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/431176-LEGRAND.jpg)
Dubbele vergrendelingsvoorziening voor DCX-M 200A à 400A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/431174-LEGRAND.jpg)
Enkelvoudige vergendelingsvoorziening DCX-M 1600A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/431173-LEGRAND.jpg)
Enkelvoudige vergendelingsvoorziening DCX-M 1000A/1250A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/431172-LEGRAND.jpg)
Enkelvoudige vergendelingsvoorziening DCX-M 630A/800A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-431175-WEB-R.jpg)
Dubbele vergrendelingsvoorziening voor DCX-M 40A à 160A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/431171-LEGRAND.jpg)
Enkelvoudige vergendelingsvoorziening DCX-M 200A à 400A
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/431167-LEGRAND.jpg)
Beschermende plaat DCX-M 1000A en 1250A - achterplaat
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/431144-LEGRAND.jpg)
Externe draaibediening DCX-M 1600A - zwart - geleverd met standaardstang
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/431143-LEGRAND.jpg)
Externe draaibediening DCX-M 1000A en 1250A - zwart - geleverd met standaardstang
Exclusief BTW