-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Instelbereik overbelastingsbeveiliging
-
Type of accessory/spare part
-
Device fitting
-
Function
-
Rated voltage
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Number of contacts as change-over contact
-
Rated voltage
-
Instelbereik onvertraagde kortsluitbeveiliging
-
Adjustment range undelayed short-circuit release
-
Instelbereik onvertraagde kortsluitbeveiliging
-
Instelbereik onvertraagde kortsluitbeveiliging
-
Instelbereik onvertraagde kortsluitbeveiliging
-
Instelbereik onvertraagde kortsluitbeveiliging
-
Nominal current
-
Aantal inbouwposities
-
Number of contacts as normally open contact
-
Accessory
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Lockable
-
Number of contacts as normally closed contact
-
Spare part
-
Number of fault-signal switches
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Suitable for power circuit breaker
-
Suitable for solid conductors
-
Suitable for emergency stop
-
Model
-
Suitable for stranded conductors
-
Suitable for switch disconnector
-
Degree of protection (NEMA)
-
Mounting method
-
Width in number of modular spacings
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Number of inputs
-
Suitable for DIN rail (top hat rail) mounting
-
Suitable for extra fine-strand conductors
-
With auto test for earth leakage function
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Suitable for max. number of poles main contact unit (total)
-
Geschikt voor max. aantal polen hoofdapparaat (totaal)
-
Device construction
-
Device construction
-
Suitable for max. current main contact unit
-
Geleiderdoorsnede ingang
-
Geleiderdoorsnede ingang
-
Suitable for max. current main contact unit
-
Rated switch current
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Contact safe
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Compleet apparaat incl. beveiligingsunit
-
Motor drive integrated
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Hoogte
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Hoogte
-
Height
-
Height
-
Depth
-
Diepte
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Diepte
-
Number of rows
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nom. spanning
-
Frequency
-
Electric supplying direction
-
Electric supplying direction
-
Electric supplying direction
-
Terminal marking indication
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Connection type
-
capaciteit aansluitklemmen
-
Cable nature for connection
-
Label space/information surface
-
Connected object
-
Application store for download
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 125A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/07-02-2024/05-45/LG-423639-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 125A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 80A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 80A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 50A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 63A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 16A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 20A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 25A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 32A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 40A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 50A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 63A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 16A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 20A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 25A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 32A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423630-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch + aardlekbeveiliging, nominaal stroom (Inom) 40A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423659-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch, nominaal stroom (Inom) 125A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423659-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch, nominaal stroom (Inom) 125A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423659-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/17-04-2024/14-15/LG-423659-WEB-R.jpg)
MCCB DPX³ HP 125 Thermomagnetisch, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW