-
Nominal voltage
-
Assembly arrangement
-
Number of phases
-
Number of contacts as change-over contact
-
Type of switch
-
Type of accessory/spare part
-
Lamp power
-
Number of units
-
Number of units
-
Type of accessory/spare part
-
Lamp power
-
Lamp power
-
Number of units
-
Transparent
-
Imprint/indication
-
Nominal current
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Lamp voltage
-
Mounting direction
-
Accessory
-
Nominal current
-
Clamps
-
Lamp voltage
-
Nominal current
-
Lamp voltage
-
Nominal current
-
Material
-
Rated current
-
Lockable
-
Protective contact
-
Number of contacts as normally closed contact
-
Rated current
-
Spare part
-
Type of socket outlet
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
With light source
-
Material quality
-
Socket
-
With connection cable
-
Hole diameter
-
Number of socket outlets
-
Constant light control
-
Suitable for built-in installation box
-
Method of operation
-
Push button switch
-
Method of operation
-
Technology
-
HVAC-control
-
Suitable for central conduit box
-
Method of operation
-
Lamp shape
-
Surface protection
-
Halogen
-
Model
-
Model
-
Model
-
Forced switch off
-
Model
-
Connection system
-
Model
-
Model
-
Model
-
Mounting method
-
Number of ports USB-A
-
Animal zone
-
Mounting method
-
Mounting method
-
Mounting method
-
With mounting plate
-
Krypton
-
Xenon
-
Number of ports USB-C
-
Contactless type
-
Creep-under protection
-
Number of rockers
-
Number of rockers
-
Mechanical controllable
-
Substation input
-
Background monitoring
-
Temperature
-
With lighting
-
Illumination
-
Electronic controllable
-
Illumination
-
With lighting
-
Networkable
-
Device width
-
Device width
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Type of fastening
-
Number of socket outlets switchable
-
Imprint
-
Type of fastening
-
Optimum mounting height
-
Device height
-
Device height
-
Device depth
-
Suitable for torches
-
Device depth
-
Staircase light controller
-
Device depth
-
Suitable for pointer
-
Bridging switch
-
With Wi-Fi signal repeater
-
Number of poles
-
Number of poles
-
Max. reach sideways
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Surface finishing
-
Max. reach frontally
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
Diameter reach on floor
-
Unlocking method
-
Unlocking method
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
Nominal current socket outlet
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Function lighting
-
Number of modules (module system)
-
Connection type auxiliary circuit
-
Remote operation
-
Function lighting
-
Function lighting
-
Metallic colour
-
Over voltage protection
-
With hinged lid
-
Fault current protection
-
Response value sensitivity adjustable
-
Wiring system
-
With miniature fuse
-
Response value luminosity adjustable
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
With signal unit
-
Number of active contacts (round)
-
Number of active contacts (flat)
-
Insulated mounting
-
Teach-function for response value luminosity
-
Switching current for fluorescent lamps
-
With function lighting
-
Dim function with dimmer basic element
-
Number of buttons
-
With orientation lighting
-
Connection cable length
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Max. duty cycle
-
Detection angle horizontal
-
Response value luminosity
-
Max. switching power
-
Max. starting current
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Diepte
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/069780-LEGRAND-1000.jpg)
Bewegingsmelder Plexo IP55 IK04 wit 3-draads Instelbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/069740-LEGRAND-1000.jpg)
Bewegingsmelder Plexo IP55 IK04 grijs 3-draads Instelbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069706-LEGRAND-1000.jpg)
Sleutelschak.Plexo IP55 DIN 1-0-2 wissel-schroefcontact. Excl.cilinder
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-069728-WEB-R.jpg)
Noodstop Plexo IP55 compleet met sleutel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-069703-WEB-R.jpg)
Plexo IP55 wandcontactdoos randaarde 3-voudig horizontaal compleet incl.onderbak-tule-element-afdekking IK07
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/LG-069795-WEB-R.jpg)
Mosaic cilinderslot Europa 3sleutels
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069727-LEGRAND-600.jpg)
Noodstop Plexo IP55 compleet
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-069747-WEB-R.jpg)
Wandcontactdoos Plexo IP55 2-voudig compleet verticaal
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-069729-WEB-R.jpg)
Pulsdrukker jaloezie incl.onderbak-tule-element-afdekking onverlicht
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-069718-WEB-R.jpg)
Jaloezieschakelaar Plexo IP55 incl.onderbak-tule-element-afdekking
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/069746-LEGRAND-600.jpg)
Wandcontactdoos Plexo IP55 2-voudig compleet verticaal
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-069702-WEB-R.jpg)
Plexo IP55 wandcontactdoos randaarde 2-voudig horizontaal compleet incl.onderbak-tule-element-afdekking IK07, voorbedraad.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-069704-WEB-R.jpg)
Plexo IP55 wandcontactdoos randaarde 2-voudig verticaal compleet incl.onderbak-tule-element-afdekking IK07, voorbedraad.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-069745-WEB-R.jpg)
Kabeluitgang Plexo IP55 compleet incl.onderbak-tule-element-afdekking-trekontlasting IK07. Met steekklemmen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069715-LEGRAND-1000.jpg)
Wisselschakelaar dubbel Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069714-LEGRAND-600.jpg)
Serieschakelaar Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-069713-WEB-R.jpg)
Wisselschakelaar Plexo IP55 incl.onderbak-tule-element-afdekking.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-069712-WEB-R.jpg)
Wisselschakelaar Plexo IP55 compleet steek controlelamp 10A 250Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/069725-LEGRAND-600.jpg)
Pulsdrukker serie Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/069724-LEGRAND-600.jpg)
Pulsdrukker Plexo IP55 compleet steek 10A 250Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-069722-WEB-R.jpg)
Plexo IP55 pulsdrukker+label compleet 1P
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069716-LEGRAND-600.jpg)
Kruisschakelaar Plexo IP55 compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/069597-LEGRAND-600.jpg)
Boorsjabloon Plexo IP55. Met horizontale en verticale waterpas om positie van de onderbak af te tekenen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/LG-069720-WEB-R.jpg)
Plexo IP55 pulsdrukker NO compleet incl.onderbak-tule-element-afdekking IK07. Niet verlicht. Met steekklemmen. 10A 250Vac
Exclusief BTW