-
Construction type
-
Input voltage
-
Primary frequency
-
Number of phases primary
-
Output voltage
-
Secondary frequency
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output effective power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
Output apparent power
-
USB interface
-
Number of phases secondary
-
With communication interface RS-232
-
With communication interface RS-232
-
Bridging time full load
-
Suitable for network-management
-
USV- technology
-
Output power factor
-
Potential free switch contact
-
Overall efficiency
-
Overall efficiency
-
Auto shut down function
-
Input connection
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C13
-
Number of output connections C19
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections with protective contact CEE 7/3 (type F)
-
Number of output connections fixed connection
-
SNMP
-
Number of output connections French standard (Type E)
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Sound level
-
Type of load
-
With socket outlet
-
Contains Batteries and/or Accumulator
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-310192-WEB-L.jpg)
UPS Keor SP - Line interactive - 2000VA - 6 x IEC - USB HID communicatiepoort
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-310189-WEB-L.jpg)
UPS Keor SP - Line interactive - 1500VA - 6 x IEC - USB HID communicatiepoort
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-310186-WEB-L.jpg)
UPS Keor SP - Line interactive - 1000VA - 6 x IEC - USB HID communicatiepoort
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-310183-WEB-L.jpg)
UPS Keor SP - Line interactive - 800VA - 4 x IEC - USB HID communicatiepoort
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-310181-WEB-L.jpg)
UPS Keor SP - Line interactive - 600VA - 1 x IEC + 1 x Duitse standaard - USB HID communicatiepoort
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-310180-WEB-L.jpg)
UPS Keor SP - Line interactive - 600VA - 4 x IEC - USB HID communicatiepoort
Exclusief BTW