-
Cover model
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of handle
-
Type of accessory/spare part
-
Version as glazed door
-
Type of covering
-
Accessory
-
Version as glazed door
-
Toggle
-
Transparent
-
Nominal current
-
Material
-
Version as door for disconnecting switch interlocking
-
Spare part
-
Housing material
-
Padlock locking
-
Suitable for enclosure building width
-
Material
-
Suitable for enclosure building width
-
Type of door
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Transparent cover/door
-
Perforated
-
With lock
-
Model
-
Suitable for solid conductors
-
Surface protection
-
Surface protection
-
Model
-
Degree of protection (NEMA)
-
Signal passing door
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Suitable for stranded conductors
-
Mounting method
-
With mounting plate
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Inwendige diepte
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, output
-
Earthing terminal block
-
Number of poles
-
Neutral terminal block
-
Contact safe
-
Surface finishing
-
DIN-rail
-
Surface finishing
-
Extension possible
-
Number of height units
-
Inbouwbreedte
-
Inbouwhoogte
-
Inbouwhoogte
-
Inbouwhoogte
-
Inbouwhoogte
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Inbouwdiepte
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-401669-WEB-R.jpg)
XL3 125 wandbehuizing 4x18mod.kunststof wit zonder deur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-401668-WEB-R.jpg)
XL3 125 wandbehuizing 3x18mod.kunststof wit zonder deur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-401667-WEB-R.jpg)
XL3 125 wandbehuizing 2x18mod.kunststof wit zonder deur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-401666-WEB-R.jpg)
XL3 125 wandbehuizing 1x18mod.kunststof wit zonder deur
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-401864-WEB-R.jpg)
XL3 125 deur wit 4x18mod.IP 40 -IK 09.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401874-LEGRAND-1000.jpg)
XL3 125 deur transparant 4x18mod.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401863-LEGRAND.jpg)
XL3 125 deur wit 3x18mod.IP 40 -IK 09.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401873-LEGRAND.jpg)
XL3 125 deur transparant 3x18mod.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/401853-LEGRAND-1000.jpg)
XL3 125 Geperforeerde montageplaat
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-401862-WEB-R.jpg)
XL3 125 deur wit 2x18mod.IP 40 -IK 09.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-401872-WEB-R.jpg)
XL3 125 deur transparant 2x18mod.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401861-LEGRAND.jpg)
XL3 125 deur wit 1x18mod.IP 40 -IK 09.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401871-LEGRAND-1000.jpg)
XL3 125 deur transparant 1x18mod.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/005054-LEGRAND-1000.jpg)
Aardingsklemmenblok 10+45T voor kast Plexo³ 18 modules /XL³ 125/XL³160
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/401851-LEGRAND.jpg)
XL³ 125 slot inclusief sleutel nr.850.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-401855-WEB-R.jpg)
XL3 125 Blinde frontplaat voor 2. 3 of 4 rijen
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-401844-WEB-R.jpg)
XL³ 125 Tekeninghouder zelfklevend
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/401856-LEGRAND.jpg)
XL³ 125 wandbevestigingsbeugels set van 4stuks, om de behuizing aan de buitenkant aan de wand te bevestigen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-401845-WEB-R.jpg)
XL³ 125 koppelset. Voor horizontale of verticale koppeling van twee XL³ 125 behuizingen.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/404821-LEGRAND-600.jpg)
Lege houder schroefklemmenblok 50 gaten - XL³125 + Plexo³
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/401857-LEGRAND-1000.jpg)
Klemmenblokhouder voor XL³125
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/001660-LEGRAND-1000.jpg)
Afdichting modulair 5modules. Kleur wit RAL 9003. Afsnijdbaar per hele of halve module.
Exclusief BTW