-
Type of accessory/spare part
-
Bus system KNX
-
Type of electrical accessory/spare part
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Imprint/indication
-
Bus system KNX-RF (Radio Frequent)
-
Type of DIN-rail adapter
-
Power consumption
-
1st secondary output voltage
-
Accessory
-
Material
-
With label area
-
Scannable symbol/barrier free
-
Bus system radio frequent
-
Bus system radio frequent
-
Spare part
-
Nominal cross section conductor
-
Nominal cross section conductor
-
Material quality
-
Utilization
-
Utilization
-
Utilization
-
Utilization
-
Bus system LON
-
Conductor category
-
Operating voltage
-
Operating voltage
-
Suitable for touch sensor connector for bus system
-
Bus system Powernet
-
Max. output current 1
-
Other bus systems
-
Type of electric connection
-
Diameter conductor
-
Diameter conductor
-
Number of channels
-
Monitoring window/light outlet
-
Surface protection
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Radio frequent bidirectional
-
Model
-
Model
-
Width in number of modular spacings
-
With LED indication
-
Mounting method
-
Width in number of modular spacings
-
Secondary voltage adjustable
-
Number of cores
-
Material outer sheath
-
Material core insulation
-
Material core insulation
-
Colour outer sheath
-
Suitable for safety functions
-
Colour outer sheath
-
Type of fastening
-
Type of fastening
-
Demounting protection
-
Type of fastening
-
Core identification
-
Updateable
-
Updateable
-
Rated supply voltage AC 50 Hz
-
With exchangeable lens/symbol
-
With exchangeable lens/symbol
-
With protective conductor
-
Rated supply voltage AC 60 Hz
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Max. conductor temperature
-
Modular version
-
Screen
-
Protocol
-
Protocol
-
Output voltage stabilized
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Provider dependent
-
Drain wire
-
Visualization
-
Power output
-
Protective barrier
-
Web-Server
-
Web-Server
-
Stabilized
-
Armouring/reinforcement
-
Radio interface
-
IR interface
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Conductor material
-
Direct mounting possible
-
Low smoke according to EN IEC 61034-2
-
Outer diameter approx.
-
Outer diameter approx.
-
Permitted cable outer temperature during assembling/handling
-
Permitted cable outer temperature after assembling without vibration
-
Nominal voltage U0
-
Nominal voltage U0
-
Nominal voltage U
-
Nominal voltage U
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Terminal marking indication
-
Type of load
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Connected object
-
Connected object
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
-
Software Update Duration (years)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-45/BT-MYHOMESERVER1-WEB-R.jpg)
MyHome Gateway voor gebruik met Home+Project en Home+Control, Aansluiting BUS en RJ45
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/BT-L4669_500-WEB-F.jpg)
Buskabel My Home 2-aderig grijs, niet afgeschermd. Geïsoleerd tot 300/500Vac. Rollengte 500 meter.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/336904-BTICINO-1000.jpg)
2-aderig getwiste kabel bobijn 200meter
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/BT-F422-WEB-R.jpg)
My Home interface SCS-SCS, om 2 systeembussen SCS met elkaar te verbinden, 2 DIN-modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/3501K_1-BTICINO-1000.jpg)
Configuratie set
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/3501K-BTICINO-1000.jpg)
My Home Koffer adresseringsweerst.code 0 t/m 9 + toebehoren
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/NT4915SETBL-BTICINO-1000.jpg)
Livinglight tech set lenzen bedsymbool
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/L4915SETBL-BTICINO-1000.jpg)
Livinglight antraciet set lenzen bedsymbool
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/N4915SETBL-BTICINO-1000.jpg)
Livinglight wit set lenzen bedsymbool
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-15/346020-BTICINO-1000.jpg)
Bijkomende voeding van 600mA - 2 DIN modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/3559-BTICINO-1000.jpg)
USB programmeerkabel 5Vdc voor muziekdistributie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/F400A-BTICINO-1000.jpg)
Adapter DIN-35 rail voor 3 modules Living Light, 3 DIN.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/BT-3501_3-WEB-R.jpg)
My Home 10 stuks adresseringsweerstand code 3
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/BT-3501_4-WEB-R.jpg)
My Home 10 stuks adresseringsweerstand code 4
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/BT-3501_5-WEB-R.jpg)
My Home 10 stuks adresseringsweerstand code 5
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/BT-3501_6-WEB-R.jpg)
My Home 10 stuks adresseringsweerstand code 6
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/BT-3501_7-WEB-R.jpg)
My Home 10 stuks adresseringsweerstand code 7
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/BT-3501_8-WEB-R.jpg)
My Home 10 stuks adresseringsweerstand code 8
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/BT-3501_9-WEB-R.jpg)
My Home 10 stuks adresseringsweerstand code 9
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/3501_AMB-BTICINO-1000.jpg)
My Home 10 stuks adresseringsweerstand code AMB
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/3501_AUX-BTICINO-1000.jpg)
My Home 10 stuks adresseringsweerstand code AUX
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/BT-3501_2-WEB-R.jpg)
Configuratie-element n° 2 voor MyHOME - verpakt per 10 stuks
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/3501_TM-BTICINO-1000.jpg)
My Home 10 stuks adresseringsweerstand met pijlen op-neer en code M
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/3501_ON-BTICINO-1000.jpg)
My Home 10 stuks adresseringsweerstand code ON
Exclusief BTW