-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Partition height
-
Construction type
-
Hinged joint horizontal
-
Hinged joint horizontal
-
Plate height
-
Plate height
-
Plate height
-
Plate height
-
Material
-
Type of rung
-
Hinged joint vertical
-
Type of rung
-
Material
-
Hinged joint vertical
-
Plate width
-
Plate width
-
Plate width
-
Plate width
-
Material
-
Material
-
Suitable for
-
Suitable for
-
Material quality
-
Suitable for cable management system width
-
Type of connection
-
Fixation rung
-
Type of connection
-
Mounting perforation
-
Geschikt voor flensdikte
-
Angle
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Height side joist
-
Tube/cable diameter
-
Suitable for wire mesh tray
-
Inner radius
-
Length
-
Length
-
Inner radius
-
Symmetrical model
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Inner radius
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Material thickness
-
Material thickness
-
Material thickness
-
Model
-
Model
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
With spring
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Cable ladder height
-
Side perforation
-
Bottom perforation
-
Suitable for mesh cable tray filament
-
NATO-mounting holes
-
Rung centre spacing
-
Breaking load
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread type
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Thread size (metric)
-
Type of fastening
-
Bore diameter
-
Stainless steel, pickled
-
With cover
-
Stainless steel, pickled
-
Toegestane werkbelasting
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311552-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B600 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311552-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B500 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311552-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B400 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311552-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B300 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311552-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B200 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311452-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B600 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312536-WEB-R.jpg)
T-stuk Sdz middelzware sport B600 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312535-WEB-R.jpg)
T-stuk Sdz middelzware sport B500 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311452-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B500 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312534-WEB-R.jpg)
T-stuk Sdz middelzware sport B400 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312533-WEB-R.jpg)
T-stuk Sdz middelzware sport B300 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311452-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B400 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312532-WEB-R.jpg)
T-stuk Sdz middelzware sport B200 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311452-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B300 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98169_1.jpg)
Buitenbocht Sdz middelzware sport B600 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98058_1.jpg)
T-stuk Sdz middelzware sport B600 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98169_1.jpg)
Buitenbocht Sdz middelzware sport B500 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98058_1.jpg)
T-stuk Sdz middelzware sport B500 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98058_1.jpg)
T-stuk Sdz middelzware sport B400 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98169_1.jpg)
Buitenbocht Sdz middelzware sport B400 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/13-03-2024/05-00/LG-8311452-WEB-L.jpg)
Kabelladder middelzware sport sportafstand 200mm Sdz L6000 B200 H60
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312516-WEB-F.jpg)
Binnenbocht Sdz middelzware sport B600 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-8312556-WEB-R.jpg)
Stijg-/vervalstuk Sdz middelzware sport B600 H100
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-30/20151001_98058_1.jpg)
T-stuk Sdz middelzware sport B300 H60
Exclusief BTW