-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of couplings/adapters
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Connection type front side
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
Suitable for number of module inserts
-
With number of couplings/adapters
-
With number of couplings/adapters
-
With number of couplings/adapters
-
With number of couplings/adapters
-
With number of couplings/adapters
-
Number of connectors front side
-
With front plate
-
Fibre type
-
With front plate
-
Fibre type
-
Fibre type
-
Connection type backside
-
Number of connectors rear side
-
Category
-
Category
-
With pigtails
-
Crossed
-
Mounting method
-
With housing
-
With housing
-
Mounting method
-
Fibre class
-
APC-version
-
APC-version
-
Fibre class
-
Type of connector external
-
Type of connector external
-
Type of connector external
-
Type of connector interior
-
Type of connector interior
-
Type of connector interior
-
Number of height units
-
Number of height units
-
Number of height units
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
RAL-number
-
Prewired
-
Label space/information surface
-
Label space/information surface
-
Fitted with door or cover
-
Fitted with door or cover
-
Cable support
-
Cable support
LCS3 Ultra High Density glasvezelpaneel 3 HE voor UHD MTP cassettes, inclusief kabelmanagement achterzijde
Exclusief BTW
LCS3 UHD8 4U FO paneel leeg voor 72 stuks UHD 8 vezels MTP cassette
Exclusief BTW
LCS3 Ultra High Density glasvezelpaneel 2 HE voor UHD MTP cassettes, inclusief kabelmanagement achterzijde
Exclusief BTW
LCS3 UHD8 2U FO paneel leeg voor 36 stuks UHD 8 vezels MTP cassette
Exclusief BTW
LCS3 Ultra High Density glasvezelpaneel 1 HE voor UHD MTP cassettes, inclusief kabelmanagement achterzijde
Exclusief BTW
LCS3 UHD8 1U FO paneel leeg voor 16 stuks UHD 8 vezels MTP cassette
Exclusief BTW
LCS3 Ultra High Density glasvezelpaneel 1 HE voor UHD MTP cassettes, zonder kabelmanagement achterzijde
Exclusief BTW
LCS3 Ultra High Density glasvezelcassette 12 LC naar MTP A/C OS2
Exclusief BTW
LCS3 UHD8 MPO cassette 8 vezels OS2 LC
Exclusief BTW
LCS3 UHD8 MPO cassette 8 vezels OM4 LC
Exclusief BTW
LCS3 Ultra High Density glasvezelcassette 4 stuks MTP singlemode koppelbussen
Exclusief BTW
LCS3 Ultra High Density glasvezelcassette 4 stuks MTP multimode koppelbussen
Exclusief BTW
LCS3 UHD8 4 MTP adapter module SM
Exclusief BTW
LCS3 Ultra High Density glasvezelcassette 12 stuks LC multimode koppelbussen
Exclusief BTW
LCS3 UHD8 8 LC adapter MM
Exclusief BTW
LCS3 UHD8 8 LC adapter SM
Exclusief BTW
LCS3 UHD8 8 LC adapter APC SM
Exclusief BTW
LCS3 UHD8 4 MTP adapter module MM
Exclusief BTW
LCS3 Ultra High Density glasvezelcassette 12 LC naar MTP A/C OM4
Exclusief BTW