-
Type of side joist
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cable ladder width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Partition height
-
Partition height
-
Construction type
-
Hinged joint horizontal
-
Hinged joint horizontal
-
Plate height
-
Material
-
Type of rung
-
Type of rung
-
Hinged joint vertical
-
Material
-
Hinged joint vertical
-
Plate width
-
Material
-
Material
-
Suitable for
-
Suitable for
-
Plate width
-
Material quality
-
Suitable for cable management system width
-
Fixation rung
-
Type of connection
-
Type of connection
-
Mounting perforation
-
Suitable for cable management system width
-
Geschikt voor flensdikte
-
Angle
-
Suitable for cable management system height
-
Suitable for cable management system height
-
Height side joist
-
Tube/cable diameter
-
Inner radius
-
Suitable for wire mesh tray
-
Length
-
Inner radius
-
Symmetrical model
-
Hinging
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Inner radius
-
Suitable for wire mesh tray
-
Surface protection
-
Model
-
Suitable for cable ladder
-
Model
-
Material thickness
-
Model
-
Material thickness
-
Model
-
Model
-
Surface protection
-
Suitable for cable ladder
-
Model
-
Model
-
Surface protection
-
Model
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Cable ladder height
-
Cable ladder height
-
Side perforation
-
Suitable for cable tray
-
Pitch thread
-
With washer
-
With nut
-
Suitable for mesh cable tray filament
-
Rung centre spacing
-
Length to bottom side head
-
Breaking load
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Thread type
-
Type of fastening
-
Thread size (metric)
-
Type of fastening
-
Type of fastening
-
Full thread
-
Bore diameter
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Thread size (imperial)
-
Toegestane werkbelasting
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
T-stuk Thvz middelzware sport B600 H100
Exclusief BTW
T-stuk Thvz middelzware sport B500 H100
Exclusief BTW
Stijg-/vervalstuk Thvz middelzware sport B600 H100
Exclusief BTW
T-stuk Thvz middelzware sport B400 H100
Exclusief BTW
Buitenbocht Thvz middelzware sport B600 H100
Exclusief BTW
Stijg-/vervalstuk Thvz middelzware sport B500 H100
Exclusief BTW
T-stuk Thvz middelzware sport B300 H100
Exclusief BTW
Stijg-/vervalstuk Thvz middelzware sport B400 H100
Exclusief BTW
T-stuk Thvz ms B600 H60. Bevestigen met 6stuks bevestigingsmateriaal M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
Stijg-/vervalstuk Thvz ms B600 H60. Bevestigen met 4stuks bevestigingsmateriaal M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
Buitenbocht Thvz middelzware sport B500 H100
Exclusief BTW
T-stuk Thvz ms B500 H60. Bevestigen met 6stuks bevestigingsmateriaal M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
Stijg-/vervalstuk Thvz middelzware sport B300 H100
Exclusief BTW
T-stuk Thvz middelzware sport B200 H100
Exclusief BTW
Stijg-/vervalstuk Thvz ms B500 H60. Bevestigen met 4stuks bevestigingsmateriaal M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
T-stuk Thvz ms B400 H60. Bevestigen met 6stuks bevestigingsmateriaal M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
Buitenbocht Thvz middelzware sport B400 H100
Exclusief BTW
Binnenbocht Thvz middelzware sport B600 H100
Exclusief BTW
Stijg-/vervalstuk Thvz ms B400 H60. Bevestigen met 4stuks bevestigingsmateriaal M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
Buitenbocht Thvz middelzware sport B300 H100
Exclusief BTW
Buitenbocht Thvz ms B600 H60 radius 575mm. Bevestigen met 4stuks bevestigingsmateriaal M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
T-stuk Thvz ms B300 H60. Bevestigen met 6stuks bevestigingsmateriaal M6x12mm, ref.nrs.8069908+8363031+8069905.
Exclusief BTW
Stijg-/vervalstuk Thvz middelzware sport B200 H100
Exclusief BTW
Binnenbocht Thvz middelzware sport B500 H100
Exclusief BTW