-
Suitable as side panel
-
Suitable as side panel
-
Type of accessory/spare part
-
Type of handle
-
Type of handle
-
Suitable as rear panel
-
Version as glazed door
-
Version as glazed door
-
Suitable as rear panel
-
Toggle
-
Toggle
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Material
-
Material
-
Version as door for disconnecting switch interlocking
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Padlock locking
-
Modular spacing
-
Suitable for enclosure building width
-
Suitable for enclosure building width
-
Material quality
-
Suitable for enclosure building height
-
Espagnolette locking (3-point locking)
-
Suitable for enclosure building height
-
Type of closure
-
Type of closure
-
With lock
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Degree of protection (NEMA)
-
With mounting plate
-
With mounting plate
-
Suitable for aeration/de-aeration
-
Suitable for aeration/de-aeration
-
Suitable for cable patch
-
Mounting plate depth-adjustable
-
Suitable for wall built-in
-
Surface finishing
-
Pole fastening
-
Surface finishing
-
Number of doors
-
With cable entry
-
With glazed door
-
With ventilation door
-
With rear door
-
With rear door
-
Number of locks
-
Suitable for metrical mounting
-
Suitable for outdoor set-up
-
Pitched roof
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Hoekkast XL³S 4000 met afmeting 2200x800x800 mm
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Hoekkast XL³S 4000 met afmeting 2000x800x800 mm
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Hoekkast XL³S 4000 met afmeting 2200x600x600 mm
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Hoekkast XL³S 4000 met afmeting 2000x600x600 mm
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Hoekkast XL³S 4000 met afmeting 2200x400x400 mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338040-WEB-F.jpg)
Hoekkast XL³S 4000 met afmeting 2000x400x400 mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338031-LEGRAND-3000.jpg)
XL3S 4000 2200 x 800 x 800mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338011-LEGRAND-3000.jpg)
XL3S 4000 2000 x 800 x 800mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338030-LEGRAND-3000.jpg)
XL3S 4000 2200 x 600 x 800mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338010-LEGRAND-3000.jpg)
XL3S 4000 2000 x 600 x 800mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338029-LEGRAND-3000.jpg)
XL3S 4000 2200 x 450 x 800mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338027-LEGRAND-3000.jpg)
XL3S 4000 2200 x 800 x 600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338009-LEGRAND-3000.jpg)
XL3S 4000 2000 x 450 x 800mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338007-WEB-R.jpg)
XL3S 4000 2000 x 800 x 600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338028-WEB-R.jpg)
Externe kabelmantel voor kast XL³S 4000 - 2200x350x800 mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338008-WEB-R.jpg)
Externe kabelmantel voor kast XL³S 4000 - 2000x350x800 mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338026-LEGRAND-3000.jpg)
XL3S 4000 2200 x 600 x 600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338006-WEB-R.jpg)
XL3S 4000 2000 x 600 x 600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338025-LEGRAND-3000.jpg)
XL3S 4000 2200 x 450 x 600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338005-WEB-R.jpg)
XL3S 4000 2000 x 450 x 600mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338024-WEB-R.jpg)
Externe kabelmantel voor kast XL³S 4000 - 2200x350x600 mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-338004-WEB-R.jpg)
Externe kabelmantel voor kast XL³S 4000 - 2000x350x600 mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338023-LEGRAND-3000.jpg)
XL3S 4000 2200 x 800 x 400mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/338022-LEGRAND-3000.jpg)
XL3S 4000 2200 x 600 x 400mm
Exclusief BTW