-
Assembly arrangement
-
Assembly arrangement
-
Number of buses/couplings
-
Suitable for number of couplings/adapters
-
Type of connector
-
Accessory
-
Geschikt voor aantal module-inzetstukken
-
Duct installation
-
Duct installation
-
Lockable
-
Lockable
-
With number of couplings/adapters
-
Material
-
Spare part
-
With dust cover
-
Floor box/subfloor mounted
-
Floor box/subfloor mounted
-
With dust cover
-
Aantal poorten 1000Mbps RJ45
-
Fibre type
-
With front plate
-
Category
-
Category
-
Category
-
Category
-
Category
-
Outlet direction
-
Outlet direction
-
With terminal resistor
-
Dimensions
-
Aantal poorten 10 Gbps Mini GBIC
-
Special tool necessary
-
With pigtails
-
Surface mounting
-
Surface mounting
-
Aantal poorten 100/1000 Mbps Mini GBIC
-
Model
-
Suitable for round cable
-
Uitvoering
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Aantal poorten 1000 Mbps Mini GBIC
-
Suitable for flat cable
-
With housing
-
Aantal poorten 10/100 Mbps RJ45
-
Suitable for solid conductors
-
Aantal poorten 10/100 Mbps M12
-
Aantal poorten 100Mbps SC
-
With label space
-
Device width
-
Device width
-
Device width
-
With label space
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Aantal poorten 1000 Mbps GBIC
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Aantal poorten 1000Mbps SC (SX)
-
Separate earthing connection
-
Power over Ethernet
-
Aantal poorten 1000Mbps SC (LX)
-
Flush-mounted installation
-
Aantal poorten 100Mbps ST
-
Compatible with third-party covers
-
Aantal poorten 100 Mbps POF
-
Compatible with third-party covers
-
Separate strain relief
-
Ethernet
-
Aantal poorten 1000 Mbps POF
-
Aantal poorten 10/100/1000 Mbps RJ45
-
Aantal poorten 10/100/1000 Mbps RJ45
-
Mounting method shielding connection
-
Mounting method shielding connection
-
RAL-number (similar)
-
Aantal overige poorten
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
With hinged lid
-
With hinged lid
-
Max. load capacity
-
Aantal PoE-poorten
-
Aantal PoE-poorten
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Max. PoE-vermogen
-
Max. PoE-vermogen
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Aantal combi poorten RJ45/Mini GBIC
-
Shielded housing
-
Shielded housing
-
Aantal moduleslots
-
Aantal moduleslots
-
Layer 2
-
Layer 3
-
Managebaar
-
Screened
-
Screened
-
Width
-
Width
-
Width
-
Width
-
Width
-
Breedte
-
Breedte
-
Height
-
Height
-
Height
-
Height
-
Hoogte
-
Hoogte
-
Hoogte
-
Depth
-
Depth
-
Depth
-
Diepte
-
Diepte
-
Diepte
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Inbouwdiepte
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Frequency
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Cable nature for connection
-
Label space/information surface
-
Label space/information surface
-
Fitted with door or cover
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/17-15/LG-032189-WEB-R.jpg)
LCS3 Zero U kit, patchpaneelframe 4U voor 19"" panelen. Voor bevestiging aan kabelgoten en Cablofil goten.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033797-WEB-R.jpg)
LCS3 2x12 RJ45 distributie box inclusief module, exclusief LCS3 connectoren
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-033796-WEB-R.jpg)
LCS3 2x6 RJ45 distributie box inclusief modules, exclusief LCS3 connectoren
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/069581-LEGRAND-1000.jpg)
Plexo IP55 Mosaic adapter voor 2modules RJ45 aansluiting. Bij aansluiting patchkabel IP44.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/079433-LEGRAND-1000.jpg)
Mosaic RJ45 Cat.6 met haspel aluminium
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/069569-LEGRAND-1000.jpg)
Plexo IP55 RJ45 Cat.6 FTP klapdeksel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/069561-LEGRAND-1000.jpg)
Plexo IP55 RJ45 Cat.6 UTP klapdeksel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076533-LEGRAND-1000.jpg)
Mosaic RJ45 Cat.6 met haspel wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/069557-LEGRAND-1000.jpg)
Plexo IP55 RJ45 Cat.5e FTP klapdeksel
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HD4279C6A-BTICINO-1000.jpg)
Axolute dataconnector 1 module RJ45 wit STP Cat.6A BT2. Toolless IDC BTnet.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/NT4279C6A-BTICINO-1000.jpg)
Light Tech dataconnector RJ45 STP Cat.6A BT2 1 module aluminium. RJ45 connectoren voor data/telefoni
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/L4279C6A-BTICINO-1000.jpg)
Light Tech dataconnector RJ45 STP Cat.6A BT2 1 module antraciet. RJ45 connectoren voor data/telefoni
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-741376-WEB-R.jpg)
Valena Next wandcontactdoos 2xRJ45 UTP cat6 volledig apparaat aluminium met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076532-LEGRAND-1000.jpg)
Mosaic contactdoos RJ45 UTP Cat.6, 4 modules, wit. Snoerlengte 0,9 meter op haspel ingebrepen. Rolt automatisch op met drukknop.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/LG-741476-WEB-R.jpg)
Valena Next wandcontactdoos 2xRJ45 UTP cat6 volledig apparaat zwart met schroefbevestiging
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/N4279C6A-BTICINO-1000.jpg)
Light Tech dataconnector RJ45 STP Cat.6A BT2 1 module wit. RJ45 connectoren voor data/telefoni
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076599-LEGRAND-1000.jpg)
Mosaic Connector Cat6A STP RJ45 2 modules breed Wit vergrendelbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/076596-LEGRAND-1000.jpg)
Mosaic Connector Cat6 STP RJ45 2 modules wit vergrendelbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-00/LG-032103-WEB-R.jpg)
Zero U kit voor universele montage, geschikt voor alle LCS3 cassettes.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HC4279C6S-BTICINO-1000.jpg)
Axolute dataconnector 1 module RJ45 grijs STP Cat.6 BT2. Toolless IDC BTnet.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HD4279C6S-BTICINO-1000.jpg)
Axolute dataconnector 1 module RJ45 wit STP Cat.6 BT2. Toolless IDC BTnet.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HS4279C6S-BTICINO-1000.jpg)
Axolute dataconnector 1 module RJ45 zwart STP Cat.6 BT2. Toolless IDC BTnet.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HD4279C6F-BTICINO-1000.jpg)
Axolute dataconnector 1 module RJ45 wit FTP Cat.6 BT2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-45/HS4279C6F-BTICINO-1000.jpg)
Axolute dataconnector 1 module RJ45 zwart FTP Cat.6 BT2
Exclusief BTW