-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Suitable for number of poles
-
Suitable for number of poles
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Device fitting
-
Function
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Number of contacts as normally open contact
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Number of contacts as normally closed contact
-
Housing material
-
Number of plug-in contact rows
-
Number of fault-signal switches
-
Type of connection
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Modular spacing contacts
-
Modular spacing connections
-
Type of electric connection
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Angle contact/conductor connection
-
Model
-
Width in number of modular spacings
-
Degree of protection (IP), mounted
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
With auto test for earth leakage function
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Rated surge voltage
-
Suitable for max. number of poles main contact unit (total)
-
Device construction
-
Suitable for max. current main contact unit
-
Rated switch current
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Contact safe
-
Contact safe
-
Connectable conductor cross section fine-strand without cable end sleeve
-
With protective conductor
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable cable type
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Material of contact surface
-
Material insulation body
-
Motor drive integrated
-
Connectable conductor cross section multi-wired
-
Operating temperature
-
Housing colour
-
Material contact
-
Contact type
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Over voltage category
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of protection (IP)
-
Voltage type
-
Connection type
-
Contains Batteries and/or Accumulator
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420689-LEGRAND-1000.jpg)
MCCB DPX³ 250 Electronisch + meting + aardlekbeveiliging, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420688_pw_237306.jpg)
MCCB DPX³ 250 Electronisch + meting + aardlekbeveiliging, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420489-LEGRAND-1000.jpg)
DPX3 250 electronisch + energiemeter+ ALB 4P 250A kortsluitafsch.50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420487_pw_237303.jpg)
DPX3 250 electronisch + energiemeter+ ALB 4P 160A kortsluitafsch.50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420659-LEGRAND-1000.jpg)
MCCB DPX³ 250 Electronisch, + aardlekbeveiliging, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420459-LEGRAND-1000.jpg)
DPX3 250 electronisch + energiemeter+ ALB 4P 250A kortsluitafsch.36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420658_pw_237336.jpg)
MCCB DPX³ 250 Electronisch, + aardlekbeveiliging, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420457_pw_237282.jpg)
DPX3 250 electronisch + energiemeter+ ALB 4P 160A kortsluitafsch.36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420687-LEGRAND-1000.jpg)
MCCB DPX³ 250 Electronisch + meting + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420389_pw_237278.jpg)
DPX3 250 electronisch+ ALB 4P 250A kortsluitafsch.50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420387-LEGRAND-1000.jpg)
DPX3 250 electronisch+ ALB 4P 160A kortsluitafsch.50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420485_pw_237283.jpg)
DPX3 250 electronisch + energiemeter+ ALB 4P 100A kortsluitafsch.50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420359-LEGRAND-1000.jpg)
DPX3 250 electronisch+ ALB 4P 250A kortsluitafsch.36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420429-LEGRAND-1000.jpg)
MCCB DPX³ 250 Electronisch + aardlekbeveiliging, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420357-LEGRAND-1000.jpg)
DPX3 250 electronisch+ ALB 4P 160A kortsluitafsch.36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420427-LEGRAND-1000.jpg)
MCCB DPX³ 250 Electronisch + aardlekbeveiliging, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420657_pw_237285.jpg)
MCCB DPX³ 250 Electronisch, + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420455-LEGRAND-1000.jpg)
DPX3 250 electronisch + energiemeter+ ALB 4P 100A kortsluitafsch.36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420685-LEGRAND-1000.jpg)
MCCB DPX³ 250 Electronisch + meting + aardlekbeveiliging, nominaal stroom (Inom) 40A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420628-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 200A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420629_pw_237328.jpg)
MCCB DPX³ 250 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 70kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420288-LEGRAND-1000.jpg)
MCCB DPX³ 250 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 200A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420289_pw_237293.jpg)
MCCB DPX³ 250 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 250A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420385-LEGRAND-1000.jpg)
DPX3 250 electronisch+ ALB 4P 100A kortsluitafsch.50kA
Exclusief BTW