-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Suitable for number of poles
-
Suitable for number of poles
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Device fitting
-
Function
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Number of contacts as normally open contact
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Number of contacts as normally closed contact
-
Number of fault-signal switches
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Type of electrical connection of main circuit
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Width in number of modular spacings
-
Integrated earth fault protection
-
Integrated earth fault protection
-
Suitable for DIN rail (top hat rail) mounting
-
With auto test for earth leakage function
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Suitable for max. number of poles main contact unit (total)
-
Device construction
-
Suitable for max. current main contact unit
-
Rated switch current
-
With integrated under voltage release
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally closed contact
-
Contact safe
-
Contact safe
-
Position of connection for main current circuit
-
Motor drive optional
-
Complete device with protection unit
-
Motor drive integrated
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Voltage type
-
Connection type
-
Contains Batteries and/or Accumulator
-
Number of Single Element (Pack1)
-
Number of Pack 1
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-420157-WEB-R.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420156-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 125A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420117-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420155-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420116_pw_237330.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 125A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/10-01-2024/12-00/420077-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420115-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420037-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 160A, 4-polen, nominaal afschakelvermogen (Icu) 16kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420153-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 63A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420154-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 80A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420076-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 125A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420152-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 40A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420036-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 125A, 4-polen, nominaal afschakelvermogen (Icu) 16kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420113-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 63A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420114-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 80A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420150-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 16A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420151-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 25A, 4-polen, nominaal afschakelvermogen (Icu) 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420075-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420112-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 40A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420035-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 100A, 4-polen, nominaal afschakelvermogen (Icu) 16kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420110-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 16A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420111_pw_237297.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 25A, 4-polen, nominaal afschakelvermogen (Icu) 36kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420073-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 63A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/420074-LEGRAND-1000.jpg)
MCCB DPX³ 160 Thermomagnetisch, + aardlekbeveiliging, nominaal stroom (Inom) 80A, 4-polen, nominaal afschakelvermogen (Icu) 25kA
Exclusief BTW