-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Explosion-tested version 'Ex e'
-
Explosion-tested version 'Ex e'
-
Type of electrical connection 1
-
Type of electrical connection 2
-
Mounting method
-
Number of levels
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Closing plate required
-
Material insulation body
-
Internally connected stages
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037254-LEGRAND-1000.jpg)
Rijgklem Viking³ enkelvoudige doorverbinding met diode 1N4007 2 ingangen/2 uitgangen nominaal 4mm², kleur grijs met steekverbinding.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037281-LEGRAND-1000.jpg)
Rijgklem Viking³ met steekverbinding, enkelvoudige doorverbinding met zekering 5x20 nominaal 2.5mm². Kleur grijs.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037285-LEGRAND.jpg)
Rijgklem Viking³ met steekverbinding, enkelvoudige doorverbinding met scheider 5x20 nominaal 2.5mm². Kleur oranje.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037274-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 12mm 16mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037256-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem diode LED 2P 4mm2 grijs steekverb.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037283-LEGRAND-1000.jpg)
Rijgklem Viking³ met steekverbinding, enkelvoudige doorverbinding met scheider 5x20 nominaal 2.5mm². Kleur grijs.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037255-LEGRAND.jpg)
Rijgklem Viking³ enkelvoudige doorverbinding met diode 1N4007 2 etages nominaal 4mm², kleur grijs met steekverbinding.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037282-LEGRAND-1000.jpg)
Rijgklem Viking³ met steekverbinding, enkelvoudig voor nulgeleider met scheider 5x20 nominaal 2.5mm². Kleur grijs/blauw.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037212-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 5mm 4P 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037272-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 8mm 6mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037273-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 10mm 10mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037279-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 6mm 4P 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037271-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 6mm 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037284-LEGRAND-1000.jpg)
Rijgklem Viking³ met steekverbinding, enkelvoudige doorverbinding met bediening 5x20 nominaal 2.5mm². Kleur grijs.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037270-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 5mm 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037286-LEGRAND-1000.jpg)
Viking3 steekklem mini scheider
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037208-LEGRAND-1000.jpg)
Rijgklem 2etages Viking3 6mm 4mm2 blauw
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037207-LEGRAND-1000.jpg)
Rijgklem 2etages Viking3 5mm 4mm2 blauw
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037267-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem grijs 5mm 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037268-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem grijs 6mm 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037204-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem 16mm2 blauw
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037264-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem grijs 12mm 16mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037211-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem groen/geel 6mm 3P 4mm2
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/037243-LEGRAND-1000.jpg)
Rijgklem Viking3 met insteekklem 6mm 3P 4mm2 grijs
Exclusief BTW