-
Bus system KNX
-
Voltage type (supply voltage)
-
Number of contacts as change-over contact
-
Rated voltage
-
Rated voltage
-
Type of accessory/spare part
-
Device fitting
-
Type of accessory/spare part
-
Device fitting
-
Max. data transmission rate
-
Function
-
Function
-
Bus system KNX-RF (Radio Frequent)
-
Conductor surface
-
Duplex
-
Number of contacts as normally open contact
-
Transparent
-
Accessory
-
Accessory
-
Type of display
-
Colour lens
-
Power consumption
-
Secondary voltage
-
Bus system radio frequent
-
Nominal cross section conductor
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Spare part
-
Spare part
-
Construction type lens
-
With light source
-
With label area
-
Type of lamp socket
-
Number of indicator lights
-
Bus system LON
-
Conductor category
-
Number of fault-signal switches
-
Material quality
-
Operating voltage
-
Hole diameter
-
Bus system Powernet
-
Power loss
-
Rated operating voltage Ue
-
Width opening
-
Other bus systems
-
Diameter conductor
-
Type of electric connection
-
Length
-
Number of HW-interfaces industrial Ethernet
-
Rated operating voltage
-
Length
-
Length
-
Max. output current
-
Height opening
-
Radio frequent bidirectional
-
Model
-
With rodent protection
-
Model
-
Cable width approx.
-
Surface protection
-
Number of interfaces PROFINET
-
Model
-
Model
-
Model
-
Width in number of modular spacings
-
Mounting method
-
Mounting method
-
With LED indication
-
Mounting method
-
Cable height approx.
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Width in number of modular spacings
-
Degree of protection (NEMA)
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Accuracy class
-
Accuracy class
-
Number of cores
-
With anti-theft/dismantling protection
-
Number of HW-interfaces RS-422
-
Number of digital inputs
-
Reactive power
-
Number of stranding elements
-
Material outer sheath
-
With bus connection
-
Bus voltage stockable
-
Number of HW-interfaces RS-485
-
Measuring mechanism
-
Type of lens
-
Cable type
-
Material core insulation
-
Specification material outer sheath
-
Stranding element
-
With auto test for earth leakage function
-
Number of HW-interfaces serial TTY
-
Bus module detachable
-
With lighting
-
S0 impulse interface
-
Suitable for safety functions
-
Colour outer sheath
-
Suitable for max. number of poles main contact unit (total)
-
Number of HW-interfaces USB
-
Suitable for safety functions
-
Number of lines to feed
-
Tariff switch
-
Supporting protocol for CAN
-
Core identification according to HD 308 S2
-
Longitudinal water blocking cable
-
With front ring
-
Number of HW-interfaces parallel
-
Suitable for max. current main contact unit
-
Suitable for max. current main contact unit
-
Demounting protection
-
AWG size
-
Radial water blocking cable
-
Supporting protocol for MODBUS
-
Supporting protocol for MODBUS
-
Local operation/hand operation
-
Number of digits
-
Number of HW-interfaces Wireless
-
Rated switch current
-
Rated switch current
-
Material front ring
-
Core identification
-
Number of HW-interfaces other
-
Updateable
-
With reset function
-
Colour front ring
-
Screen over stranding element
-
Cable geometry
-
With SW interfaces
-
Flame retardant according to IEC 60332-1-2
-
Max. number of switching contacts
-
Supporting protocol for TCP/IP
-
Screen over stranding
-
Surface finishing
-
With transmission function
-
Modular version
-
Protocol
-
With signal tone
-
Drain wire
-
RAL-number (similar)
-
Supporting protocol for INTERBUS
-
Different phases connectable
-
Supporting protocol for ASI
-
Approved type of underground installation
-
Web-Server
-
Supporting protocol for KNX
-
Protective sheath
-
Armouring/reinforcement
-
Operating temperature
-
Screen diagonal
-
Radio interface
-
Halogen free according to EN IEC 60754-1
-
Rail mounting possible
-
Rail mounting possible
-
IR interface
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Modular expandability
-
Supporting protocol for SUCONET
-
Number of sheath layers
-
Number of semiconductor outputs with signalling function
-
Supporting protocol for LON
-
Supply voltage DC
-
Number of contact energized outputs with signalling function
-
Supply voltage DC
-
Supply voltage DC
-
Material armouring
-
Conductor material
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
SIL according to IEC 61508
-
Degree of protection (IP), front side
-
Supporting protocol for INTERBUS-Safety
-
Performance level according to EN ISO 13849-1
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Outer diameter approx.
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Suitable for underground installation
-
Radio standard GSM
-
Radio standard UMTS
-
Weight
-
Weight
-
Weight
-
IO link master
-
With potential separation
-
Supporting protocol for PROFIBUS
-
System accessory
-
Colour display
-
Number of colours of the display
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Supporting protocol for other bus systems
-
Appendant operation agent (Ex ib)
-
Fieldbus connection over separate bus coupler possible
-
Fieldbus connection over separate bus coupler possible
-
Number of pixels, horizontal
-
Number of pixels, vertical
-
Max. switching power
-
With numeric keyboard
-
With alpha numeric keyboard
-
Suitable for C-load
-
Front built-in possible
-
Suitable as telephone cable
-
Permitted cable outer temperature during assembling/handling
-
Rack-assembly possible
-
Rack-assembly possible
-
Suitable as computer data cable
-
Permitted cable outer temperature after assembling without vibration
-
Touch technology
-
Suitable as signalling cable
-
With message indication
-
Suitable for use as security alarm cable
-
With message system (incl. buffer and confirmation)
-
Process value representation (output) possible
-
With rip cord
-
Nominal voltage U
-
Process default value (input) possible
-
With recipes
-
Number of password levels
-
With printer output
-
Number of online languages
-
Additional software components, loadable
-
Compatible with Grade2TV according to XP-C 90-483
-
Compatible with Grade3TV according to XP-C 90-483
-
Wall mounting/direct mounting
-
Width of the front
-
Width of the front
-
Height of the front
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Estimated bulb life
-
Terminal marking indication
-
Colour
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Connection type
-
Label space/information surface
-
Fitted with USB plug
-
Addressable
-
Contains Batteries and/or Accumulator
-
Connected object
Webserver energiesysteem voor 255 meetpunten en met een directe IP aansluiting
Exclusief BTW
Webserver energiesysteem voor 32 meetpunten en met directe IP aansluiting - monteerbaar op DIN-rail breedte 4 modules
Exclusief BTW
Webserver energiesysteem voor 10 meetpunten en met directe IP aansluiting - monteerbaar op DIN-rail breedte 4 modules
Exclusief BTW
EMDX³ Interface Ethernet 2 modules
Exclusief BTW
EMS CX³ meetmodule 6300A + open TI - 1 module
Exclusief BTW
EMS CX³ meetmodule 3200A + open TI - 1 module
Exclusief BTW
EMS CX³ meetmodule 1600A + open TI - 1 module
Exclusief BTW
EMS CX³ meetmodule 630A + open TI - 1 module
Exclusief BTW
EMS CX³ meetmodule 3P + 3TI t/m 63A - breedte 1 module
Exclusief BTW
EMS CX³ meetmodule hoge In voor TI x/5A - breedte 1 module
Exclusief BTW
EMS CX³ meetmodule driefasig + 3 gesloten TI's tot 125A - 1 mod
Exclusief BTW
EMS CX³ meetmodule 1P + TI t/m 63A - breedte 1 module
Exclusief BTW
EMS CX³ mini configurator - breedte 4 modules
Exclusief BTW
EMS CX³ co mmunicatie interface naar RS 485 - breedte 1 modules
Exclusief BTW
EMS CX³ status/bedieningmodule voor (impuls)relais - 1 modules
Exclusief BTW
EMS CX³ datasnoer 500 mm - kit van 10 stuks
Exclusief BTW
EMS CX³ bedieningsmodule universeel 2 x 6A - 1 module
Exclusief BTW
EMS CX³ concentratiemodule voor impulsen - breedte 1 mod.
Exclusief BTW
EMS CX³ datasnoer 250 mm - kit van 10 stuks
Exclusief BTW
EMS CX³ signalisatiemodule met 3 ledverklikkers - 1 module
Exclusief BTW
EMS CX³ datarail 36 modules voor alle types van rails
Exclusief BTW
EMS CX³ voeding 500mA 12V gestabiliseerd - breedte 1 mod
Exclusief BTW
EMS CX³ datasnoer 1000 mm - kit van 5 stuks
Exclusief BTW
EMS CX³ signalisatiemodule hulp + foutmeldcontact - 1 module
Exclusief BTW