-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Rated voltage
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
1st secondary output voltage
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz
-
2nd secondary output voltage
-
3rd secondary output voltage
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Adjustment range short-term delayed short-circuit release
-
Max. output current 1
-
Short-circuit release function
-
Max. output current 2
-
Type of electric connection
-
Number of HW-interfaces industrial Ethernet
-
Number of auxiliary contacts as change-over contact
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. output current 3
-
Number of interfaces PROFINET
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Secondary voltage adjustable
-
Integrated earth fault protection
-
Nominal value output voltage 1
-
Number of HW-interfaces RS-422
-
Nominal value output voltage 2
-
Number of HW-interfaces RS-485
-
Suitable for DIN rail (top hat rail) mounting
-
Nominal value output voltage 3
-
Number of HW-interfaces serial TTY
-
DIN rail (top hat rail) mounting optional
-
Type of control element
-
Nominal value output current 1
-
Number of HW-interfaces USB
-
Suitable for safety functions
-
Device construction
-
Device construction
-
Supporting protocol for CAN
-
Nominal value output current 2
-
Number of HW-interfaces parallel
-
Supporting protocol for MODBUS
-
Nominal value output current 3
-
Number of HW-interfaces Wireless
-
With integrated under voltage release
-
Number of HW-interfaces other
-
With switched-off indicator
-
Number of poles
-
Number of poles
-
Rated supply voltage AC 50 Hz
-
Number of auxiliary contacts as normally closed contact
-
Rated supply voltage AC 60 Hz
-
With optical interface
-
Supporting protocol for TCP/IP
-
Rated supply voltage DC
-
Modular version
-
Position of connection for main current circuit
-
Output voltage stabilized
-
Motor drive optional
-
Complete device with protection unit
-
Supporting protocol for INTERBUS
-
Motor drive integrated
-
Supporting protocol for ASI
-
Stabilized
-
Supporting protocol for KNX
-
Rail mounting possible
-
Wall mounting possible
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supporting protocol for SUCONET
-
Short-circuit-proof
-
Supporting protocol for LON
-
Built-in height
-
Supporting protocol for PROFINET CBA
-
Direct mounting possible
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
Supporting protocol for INTERBUS-Safety
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Redundancy
-
Radio standard GPRS
-
Radio standard GSM
-
Type of data transmission
-
Radio standard UMTS
-
Transmission rate
-
IO link master
-
With potential separation
-
Supporting protocol for PROFIBUS
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Supporting protocol for other bus systems
-
Appendant operation agent (Ex ib)
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Halogen free
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Regulation Type (Pack1)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028963-WEB-R.jpg)
Vermogenautomaat DMX³ 6300 uitrijdbare versie 4P 6300A - 100kA - 415Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028961-WEB-R.jpg)
Vermogenautomaat DMX³ 6300 vaste versie 4P 6300A - 100kA - 415Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028953-WEB-R.jpg)
Vermogenautomaat DMX³ 6300 uitrijdbare versie 3P 6300A -100kA - 415Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028951-WEB-R.jpg)
Vermogenautomaat DMX³ 6300 vaste versie 3P 6300A - 100kA - 415Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028962-WEB-R.jpg)
Vermogenautomaat DMX³ 6300 uitrijdbare versie 4P 5000A - 100kA - 415Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028960-WEB-R.jpg)
Vermogenautomaat DMX³ 6300 vaste versie 4P 5000A - 100kA - 415Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028952-WEB-R.jpg)
Vermogenautomaat DMX³ 6300 uitrijdbare versie 3P 5000A - 100kA - 415Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028778-LEGRAND.jpg)
DMX3-L 4000 vermogenautomaat 4P 4000A 100kA uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028950-WEB-R.jpg)
Vermogenautomaat DMX³ 6300 vaste versie 3P 5000A - 100kA - 415Vac
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028777_pw_176076.jpg)
DMX3-H 4000 vermogenautomaat 4P 4000A 65kA uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028777_pw_176076.jpg)
Automaat DMX³-N 4P 4000A loskoppelbare versie - 50 kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028678-WEB-R.jpg)
DMX3-L 4000 vermogenautomaat 4P 4000A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028658-WEB-R.jpg)
DMX3-H 4000 vermogenautomaat 4P 4000A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028768-WEB-R.jpg)
DMX3-L 4000 vermogenautomaat 3P 4000A 100kA uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028638-WEB-R.jpg)
Automaat DMX³-N 4P 4000A vaste versie - 50 kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028777_pw_176076.jpg)
DMX3-H 4000 vermogenautomaat 3P 4000A 65kA uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028668-WEB-R.jpg)
DMX3-L 4000 vermogenautomaat 3P 4000A 100kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028777_pw_176076.jpg)
Automaat DMX³-N 3P 4000A loskoppelbare versie - 50 kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028777-LEGRAND.jpg)
DMX3-L 4000 vermogenautomaat 4P 3200A 100kA uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028776-WEB-R.jpg)
DMX3-L 2500 vermogenautomaat 4P 2500A 100kA uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028777_pw_176076.jpg)
DMX3-H 4000 vermogenautomaat 4P 3200A 65kA uitrijdbaar
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028648-WEB-R.jpg)
DMX3-H 4000 vermogenautomaat 3P 4000A 65kA vast gemonteerd
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/028777_pw_176076.jpg)
Automaat DMX³-N 4P 3200A loskoppelbare versie - 50 kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/LG-028628-WEB-R.jpg)
Automaat DMX³-N 3P 4000A vaste versie - 50 kA
Exclusief BTW