-
Cover model
-
Type of accessory/spare part
-
Type of handle
-
Type of covering
-
Version as glazed door
-
Type of covering
-
Version as glazed door
-
Suitable for enclosure building depth
-
Nominal current
-
Toggle
-
Accessory
-
Transparent
-
Nominal current
-
Nominal current
-
Material
-
Housing material
-
Version as door for disconnecting switch interlocking
-
Suitable for enclosure building width
-
Padlock locking
-
Spare part
-
Suitable for enclosure building width
-
Self adhesive mounting
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Suitable for enclosure building height
-
Espagnolette locking (3-point locking)
-
Transparent cover/door
-
Type of closure
-
Type of closure
-
With lock
-
With lock
-
Model
-
Model
-
Suitable for solid conductors
-
Surface protection
-
Model
-
Signal passing door
-
Mounting method
-
Degree of protection (NEMA)
-
Width in number of modular spacings
-
Suitable for stranded conductors
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
With mounting plate
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Number of inputs
-
Number of inputs
-
Suitable for extra fine-strand conductors
-
Inner depth
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, output
-
Conductor cross section, output
-
Conductor cross section, output
-
Earthing terminal block
-
Earthing terminal block
-
Number of poles
-
Number of poles
-
Number of poles
-
Neutral terminal block
-
Contact safe
-
Neutral terminal block
-
DIN-rail
-
Surface finishing
-
Extension possible
-
Extension possible
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Number of rows
-
Number of rows
-
Number of rows
-
Number of rows
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Enclosure capacity (Nb of modules)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
-
Fitted with rainproof plate protection
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/401214-LEGRAND-3000.jpg)
Drivia 13 behuizing 4 x 13 modules Klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/401213-LEGRAND-3000.jpg)
Drivia 13 behuizing 3 x 13 modules Klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/401212-LEGRAND-3000.jpg)
Drivia 13 behuizing 2 x 13 modules Klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401334-LEGRAND.jpg)
Drivia 13 deur wit. voor behuizing 4 x 13 modules 401214
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401344-LEGRAND.jpg)
Drivia 13 deur transparant. voor behuizing 4 x 13 modules 401214
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/LG-401211-WEB-R.jpg)
Drivia 13 behuizing 1 x 13 modules Klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401343-LEGRAND.jpg)
Drivia 13 deur transparant. voor behuizing 3 x 13 modules 401213
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-401333-WEB-F.jpg)
Drivia 13 deur wit. voor behuizing 3 x 13 modules 401213
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401342-LEGRAND.jpg)
Drivia 13 deur transparant. voor behuizing 2 x 13 modules 401212
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/401354-LEGRAND-1000.jpg)
Drivia 13 omkeerbare achterwand, voor behuizing 4 x 13 modules ref.nr.401214. Zorgt voor Klasse II afscherming.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401332-LEGRAND.jpg)
Drivia 13 deur wit. voor behuizing 2 x 13 modules 401212
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/401353-LEGRAND.jpg)
Drivia 13 omkeerbare achterwand, voor behuizing 3 x 13 modules ref.nr.401213. Zorgt voor Klasse II afscherming.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-401341-WEB-R.jpg)
Drivia 13 deur transparant. voor behuizing 1 x 13 modules 401211
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001308-LEGRAND-1000.jpg)
Wandbehuizing Ekinoxe +verdelerstrook 8+1mod.IP30 - IK 05 - klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/401331-LEGRAND.jpg)
Drivia 13 deur wit. voor behuizing 1 x 13 modules 401211
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/401352-LEGRAND-1000.jpg)
Drivia 13 omkeerbare achterwand, voor behuizing 2 x 13 modules ref.nr.401212. Zorgt voor Klasse II afscherming.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-30/401391-LEGRAND-1000.jpg)
Slot met cilindersluiting en sleutel nr.850.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/404814-LEGRAND.jpg)
Geïsoleerde verdelerstrook 3 fasen + nul, lengte 227mm. 1 nul 1 x 4 tot 25mm² en 12 x 1.5 tot 16mm² en 3 fasen 4 1.5 tot 16mm².
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/LG-401351-WEB-R.jpg)
Drivia 13 omkeerbare achterwand, voor behuizing 1 x 13 modules ref.nr.401211. Zorgt voor Klasse II afscherming.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001306-LEGRAND-1000.jpg)
Klemmenafschermkast Ekinoxe - 6 modules - IP 30 - IK 05 - klasse II - wit RAL 9003 - afmetingen (h x b x d) 160 x 128 x 74 mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/405055-LEGRAND.jpg)
Aardrail Drivia 13 - 227mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001304-LEGRAND-1000.jpg)
Wandbehuizing Ekinoxe 4modules IP30 - IK 05 - klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/001302-LEGRAND-1000.jpg)
Wandbehuizing Ekinoxe 2modules IP30 - IK 05 - klasse II
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-45/004815-LEGRAND-1000.jpg)
Verdelerstrook Lexic IP2 blauw 6-gats
Exclusief BTW