-
Band width
-
Band width
-
Band width
-
Band width
-
Band width
-
Material cable tie
-
Breedte band
-
Band width
-
Transparent
-
Transparent
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Width cable tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Bandlengte
-
Bandlengte
-
Bandlengte
-
Width cable tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Length belt/tape/tie
-
Bandlengte
-
Bandlengte
-
Material
-
Toothing
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tensioning strength
-
Tie thickness
-
Tensioning strength
-
Cable diameter
-
Cable diameter
-
Cable diameter
-
Material
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Tie thickness
-
Material quality
-
Suitable for cable tie width to
-
Suitable for cable tie width to
-
Material tool
-
Suitable for cable tie width to
-
Material quality
-
Material quality
-
Suitable for screw diameter
-
Fluorescent
-
Min. tensile strength
-
Min. tensile strength
-
Min. tensile strength
-
Min. tensile strength
-
Min. tensile strength
-
Min. tensile strength
-
Property
-
Min. tensile strength
-
Property
-
Suitable for coach screw
-
Min. tensile strength
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
MIL specified
-
Length
-
Suitable for fixing with cable ties
-
Length
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Core diameter
-
Surface protection
-
Model
-
Mounting temperature
-
Mounting temperature
-
Model
-
Montagetemperatuur
-
Model
-
Core diameter
-
Core diameter
-
Core diameter
-
Model
-
Model
-
Drill hole depth
-
Mounting temperature
-
Mounting method
-
Mounting method
-
Diameter mounting hole
-
Diameter mounting hole
-
Diameter mounting hole
-
Diameter mounting hole
-
Diameter mounting hole
-
Band closure
-
Band closure
-
With label space
-
With label space
-
Imprint
-
Imprint
-
Type of fastening
-
Imprint
-
UV-stable according to ASTM D6779
-
UV-stable according to ASTM D6779
-
Imprint
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Waterproof
-
With screw
-
Type of fastening
-
Drill hole diameter
-
Text strip
-
Text strip
-
Solvable fastener
-
Operating temperature
-
Operating temperature
-
Operating temperature
-
Operating temperature
-
Operating temperature
-
Operating temperature
-
UL approval
-
UL approval
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
opslagtemperatuur
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/LG-031921A-WEB-R.jpg)
Install.band Colson zwart L750 B9 buitenvertand dubb.sluiting buiten
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/038208-LEGRAND-1000.jpg)
Codeerteken opbergsysteem CAB 3 ook geschikt voor MemoCab of Starfix
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/031920-LEGRAND-1000.jpg)
Install.band Colson zwart L498 B9 buitenvertand dubb.sluiting buiten
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/032088-LEGRAND-1000.jpg)
Tang P46 Colring voor bundelbanden met een max. breedte van 4.6mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/032048-LEGRAND-1000.jpg)
Colring bundelband 9 x 810 wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/032022-LEGRAND-1000.jpg)
Bundelband Colring 6/6 zwart L180 B4.6
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/032070-LEGRAND-1000.jpg)
Zadel Colring transparant voor bundelbanden met een max. breedte van 4.6mm. Centrale bevestiging met niet meegeleverde schroef Ø4mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/032051-LEGRAND-1000.jpg)
Colring bundelband 12,6 x 1030 wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/031934-LEGRAND-1000.jpg)
Colson installatiekabelband 7,6*753mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/032046-LEGRAND-1000.jpg)
Colring bundelband 9 x 710 wit
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/032042-LEGRAND-1000.jpg)
Bundelband Colring Polyamide 6/6 transparant L180 B4.6
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/032038-LEGRAND-1000.jpg)
Bundelband Colring Polyamide 6/6 transparant L180 B3.5
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/LG-031997-WEB-R.jpg)
Colson tang - zwart en rood gekleurd - voor het automatisch aanspannen en doorknippen van kabelbanden in één actie
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-15/032015-LEGRAND-1000.jpg)
Bundelband Colring 6/6 zwart L140 B3.5
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/032050-LEGRAND-1000.jpg)
Bundelband Colring Polyamide 6/6 transparant L720 B7.6
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/031933-LEGRAND-1000.jpg)
Colson installatiekabelband 7,6*500 mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/032068-LEGRAND-1000.jpg)
Colring plakzadel zwart afmetingen 38 x 38 x 9,4mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/032067-LEGRAND-1000.jpg)
Plakzadel Colring zwart voor bundelbanden met een max. breedte van 4.6mm. Centrale bevestiging met niet meegeleverde schroef Ø4mm.
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/032037-LEGRAND-1000.jpg)
Bundelband Colring Polyamide 6/6 transparant L140 B3.5
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/032065-LEGRAND-1000.jpg)
Plakzadel Colring transp.t voor bundelbanden met max. B4.6mm
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/031996-LEGRAND-1000.jpg)
Tang voor aanspannen en afsnijden van Colson installatiebanden
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/032032-LEGRAND-1000.jpg)
Bundelband Colring Polyamide 6/6 transparant L180 B2.4
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/032025-LEGRAND-1000.jpg)
Colring bundelband 7,6 x 550 zwart
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/16-30/032045-LEGRAND-1000.jpg)
Colring bundelband 7,6 x 550 wit
Exclusief BTW