-
Suitable for number of poles
-
Number of contacts as change-over contact
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
Rated control supply voltage AC 50 Hz
-
With axis extension
-
Overload release current setting
-
Overload release current setting
-
Number of phases
-
Number of phases
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Type of accessory/spare part
-
Rated control supply voltage AC 50 Hz
-
Type of accessory/spare part
-
Overload release current setting
-
Number of phases
-
Number of phases
-
Overload release current setting
-
Overload release current setting
-
Overload release current setting
-
Number of contacts as normally open contact
-
Max. rated operation voltage Ue
-
Number of contacts as normally open contact
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
With door interlock
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Rated control supply voltage AC 60 Hz
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Rated control supply voltage AC 60 Hz
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
Adjustment range undelayed short-circuit release
-
With thermal overload protection
-
With thermal overload protection
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Lockable
-
Housing material
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Phase failure sensitive
-
Voltage type for actuating
-
Module width
-
With handle red/yellow
-
Module width
-
Switch off technique
-
Switch off technique
-
Rated operation current Ie at AC-15, 230 V
-
With transparent cover
-
Rated operating voltage
-
Type of electric connection
-
Type of electric connection
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Type of electrical connection of main circuit
-
Model
-
Suitable for power circuit breaker
-
Model
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Suitable for emergency stop
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Mounting method
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Width in number of modular spacings
-
Degree of protection (NEMA)
-
Mounting method
-
Width in number of modular spacings
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Rated operation power at AC-3, 230 V
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Rated operation power at AC-3, 230 V
-
Delayed
-
Suitable for off-load switch
-
Insulated
-
Type of control element
-
Type of control element
-
Suitable for motor safety switch
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Rated operation power at AC-3, 400 V
-
Device construction
-
Suitable for overload relay
-
With integrated auxiliary switch
-
With integrated under voltage release
-
Number of poles
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Suitable for devices with auxiliary switch
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Rated short-circuit breaking capacity lcu at 400 V, AC
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-417379-WEB-R.jpg)
Motorbeveiliger MPX³ 100H 80 à 100A met onderbrekingsvermogen 75kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417378-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 100H 70 à 90A met onderbrekingsvermogen 75kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417377-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 100H 55 à 75A met onderbrekingsvermogen 75kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417376-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 100H 45 à 63A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417375-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 100H 34 à 50A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417335-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 22 à 32A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-417366-WEB-R.jpg)
Motorbeveiliger MPX³ 63H 28 à 40A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417367-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 63H 34 à 50A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417368-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 63H 45 à 63A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417355-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 32A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417364-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 63H 18 à 26A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417365-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 63H 22 à 32A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417334-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 18 à 26A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417315-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 22 à 32A met onderbrekingsvermogen 15kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417333-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 14 à 22A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417314-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 18 à 26A met onderbrekingsvermogen 15kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/LG-417332-WEB-R.jpg)
Motorbeveiliger MPX³ 32H 11 à 17A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417331-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 9 à 13A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417330-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 6 à 10A met onderbrekingsvermogen 100kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417352-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 17A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417353-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 22A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417354-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32MA 26A met onderbrekingsvermogen 50kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417313-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32S 14 à 22A met onderbrekingsvermogen 15kA
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-00/417323-LEGRAND-1000.jpg)
Motorbeveiliger MPX³ 32H 0.4 à 0.63A met onderbrekingsvermogen 100kA
Exclusief BTW