-
Construction size
-
Number of conductors (without earthing)
-
Construction size
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Number of conductors (without earthing)
-
Suitable for number of poles
-
Core cross section
-
Construction size
-
Construction size
-
Construction size
-
Construction size
-
System configuration IT
-
System configuration IT
-
System configuration TN
-
System configuration TN-C
-
Shape of cable lug
-
System configuration TN-C-S
-
System configuration TN-S
-
Length
-
System configuration TN-S
-
System configuration TT
-
System configuration TT
-
Mounting method
-
System configuration other
-
System configuration other
-
Nominal voltage AC
-
Nominal voltage AC
-
Colour outer sheath
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Max. continuous voltage AC
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level L-N
-
Voltage protection level N-PE
-
Integrated backup fuse
-
Max. conductor cross section solid (solid, stranded)
-
Max. conductor cross section flexible (fine-strand)
-
Max. conductor cross section flexible (fine-strand)
-
With remote signalling contact
-
With remote signalling contact
-
Signalling at the device
-
Category type 2
-
Category type 2
-
Degree of protection (IP)
-
Nominal discharge surge current In (8/20)
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/412283-LEGRAND-1000.jpg)
Overspanningsbeveiliger T1 -3P+N-25 en 35kA 1.5kV - Uc 350V - 8 modules
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Overspanningsbeveiliger T1 - 3P -25 en 35kA 1.5kV - Uc 350V - 6 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-00/412277-LEGRAND.jpg)
Overspanningsbeveiliger T1+T2- 3P+N -12.5kA 1.5kV - Uc 320V - 4 modules
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Overspanningsbeveiliger T1 -1P+N-25 en 35kA 1.5kV - Uc 350V - 4 modules
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Overspanningsbeveiliger T1+T2 - 4P - 12.5kA 1.5kV - Uc 320V - 4 modules
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Overspanningsbeveiliger T1+T2 - 3P - 12.5kA 1.5kV - Uc 320V - 3 modules
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Overspanningsbeveiliger T1 - 1P -25 en 35kA 2.5kV - Uc 440V - 4 modules
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Overspanningsbeveiliger T1+T2 - 1P+N - 12.5kA 1.5kV - Uc 320V - 2 modules
Exclusief BTW
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Overspanningsbeveiliger T1+T2 - 1P - 12.5kA 1.5kV - Uc 320V - 1 module
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/13-00/412310-LEGRAND-1000.jpg)
Bekabelingskit overspanningsbeveiliger
Exclusief BTW