-
Voltage type (supply voltage)
-
Bus system KNX
-
Max. data transmission rate
-
Bus system KNX-RF (Radio Frequent)
-
Transparent
-
Type of display
-
Bus system radio frequent
-
Material
-
With label area
-
Bus system LON
-
Material quality
-
Bus system Powernet
-
Other bus systems
-
Number of HW-interfaces industrial Ethernet
-
Other bus systems
-
Max. output current
-
Max. output current
-
Number of interfaces PROFINET
-
Model
-
Surface protection
-
With LED indication
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Number of HW-interfaces RS-232
-
Mounting method
-
Number of HW-interfaces RS-422
-
Bus voltage stockable
-
Number of HW-interfaces RS-485
-
With bus connection
-
Number of HW-interfaces serial TTY
-
Number of integrated choke coils
-
Suitable for safety functions
-
Number of HW-interfaces USB
-
Suitable for safety functions
-
Number of lines to feed
-
Number of lines to feed
-
Supporting protocol for CAN
-
Number of HW-interfaces parallel
-
Supporting protocol for MODBUS
-
Supporting protocol for MODBUS
-
Number of HW-interfaces Wireless
-
Number of HW-interfaces other
-
With SW interfaces
-
Supporting protocol for TCP/IP
-
RAL-number (similar)
-
Supporting protocol for INTERBUS
-
Supporting protocol for ASI
-
Supporting protocol for KNX
-
Operating temperature
-
Screen diagonal
-
Rail mounting possible
-
Rail mounting possible
-
Supporting protocol for Data-Highway
-
Supporting protocol for DeviceNet
-
Supporting protocol for SUCONET
-
Supporting protocol for LON
-
Supply voltage DC
-
Supply voltage DC
-
Supply voltage DC
-
Supporting protocol for PROFINET CBA
-
Supporting protocol for SERCOS
-
Supporting protocol for Foundation Fieldbus
-
Supporting protocol for EtherNet/IP
-
Supporting protocol for AS-Interface Safety at Work
-
Supporting protocol for DeviceNet Safety
-
SIL according to IEC 61508
-
Degree of protection (IP), front side
-
Supporting protocol for INTERBUS-Safety
-
Performance level according to EN ISO 13849-1
-
Explosion safety category for gas
-
Supporting protocol for PROFIsafe
-
Explosion safety category for dust
-
Supporting protocol for SafetyBUS p
-
Radio standard Bluetooth
-
Radio standard WLAN 802.11
-
Radio standard GPRS
-
Radio standard GSM
-
Radio standard UMTS
-
IO link master
-
With potential separation
-
Supporting protocol for PROFIBUS
-
System accessory
-
Colour display
-
Number of colours of the display
-
Supporting protocol for PROFINET IO
-
Appendant operation agent (Ex ia)
-
Supporting protocol for other bus systems
-
Appendant operation agent (Ex ib)
-
Fieldbus connection over separate bus coupler possible
-
Fieldbus connection over separate bus coupler possible
-
Number of pixels, horizontal
-
Number of pixels, vertical
-
With numeric keyboard
-
With alpha numeric keyboard
-
Front built-in possible
-
Rack-assembly possible
-
Rack-assembly possible
-
Touch technology
-
With message indication
-
With message system (incl. buffer and confirmation)
-
Process value representation (output) possible
-
Process default value (input) possible
-
With recipes
-
Number of password levels
-
With printer output
-
Number of online languages
-
Additional software components, loadable
-
Wall mounting/direct mounting
-
Width of the front
-
Height of the front
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Colour
-
Connected object
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-414949-WEB-R.jpg)
Webserver energiesysteem voor 255 meetpunten en met een directe IP aansluiting
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-414948-WEB-R.jpg)
Webserver energiesysteem voor 32 meetpunten en met directe IP aansluiting - monteerbaar op DIN-rail breedte 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/LG-414947-WEB-R.jpg)
Webserver energiesysteem voor 10 meetpunten en met directe IP aansluiting - monteerbaar op DIN-rail breedte 4 modules
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/421075-LEGRAND-1000.jpg)
Elektronische communicatie interface DPX3, Modbus
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/E49-BTICINO-1000.jpg)
My Home Voeding 600mA automatisering + klimaatregelsysteem
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/15-15/421083-LEGRAND-1000.jpg)
Voeding voor DPX3
Exclusief BTW
![title](/sites/g/files/ocwmcr626/files/ecat_assets/09-11-2023/14-30/026156-LEGRAND.jpg)
DPX³ touchscreen voor borden tot 9 apparaten